(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Single substrate /worldwide input / compact input (240W Single output)
[Features]
· Miniaturization (footprint reduced by 28% compared with the past) and common mounting with LGA240A.
· For reduced standby power (0.7WtypatAC200V) when remote control is off, set option "-R2".
· Harmonic current regulations (IEC61000-3-2) conforming.
· Chassis cover, exclusive harness etc., full options SEMIF47 spec compliance.
Part Number |
---|
LFA240F-36-S |
LFA240F-36-SJ1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output voltage (Single only) | Rated output current (single only) (A) | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Connector details | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,983.71 | 1 Piece(s) | 13 Day(s) or more | 10 | Open frame | [Other] DC36V | 6.7 | 46.5 | 84 | 180 | 241.2 | 34.5 to 37.5 | Internal fixed | - | With chassis | - | ||
₹ 8,983.71 | 1 Piece(s) | 13 Day(s) or more | 10 | Open frame | [Other] DC36V | 6.7 | 46.5 | 84 | 180 | 241.2 | 34.5 to 37.5 | Internal fixed | VH (J.S.T) input connector | With chassis | - |
Loading...
Output power(W) | 240 | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Input/output terminal shape | Connector | Safety standards | CE / UL / CUL / TUV / CSA | Input Voltage(V) | AC85 to 264 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |