(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supply LFA240F Model 240W Single Output (Part Number)

Switching Power Supply LFA240F Model 240W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,681₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single substrate /worldwide input / compact input (240W Single output)

[Features]
· Miniaturization (footprint reduced by 28% compared with the past) and common mounting with LGA240A.
· For reduced standby power (0.7WtypatAC200V) when remote control is off, set option "-R2".
· Harmonic current regulations (IEC61000-3-2) conforming.
· Chassis cover, exclusive harness etc., full options SEMIF47 spec compliance.

 
Part Number
LFA240F-24-J1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 8,781.47

1 Piece(s) 5 Day(s) or more -Open frameDC24V1046.58418024023 to 25Internal fixedVH (J.S.T) input connectorNA-

Loading...

  1. 1

Basic Information

Output power(W) 240 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 264
Excess current protective circuit Available Excess voltage protective circuit Available

Please check the type/dimensions/specifications of the part LFA240F-24-J1 in the Switching Power Supply LFA240F Model 240W Single Output series.

Product variants

Part Number
LFA240F-24-HJ1
LFA240F-24-HJ1Y
LFA240F-24-HSN
LFA240F-24-J1Y
LFA240F-24-S
LFA240F-24-SJ1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 8,915.40

1 Piece(s) 13 Day(s) or more 10Open frameDC24V1046.58418024023 to 25Internal fixedVH (J.S.T) input connectorPeak current support (24V)12.5A

₹ 9,011.84

1 Piece(s) 13 Day(s) or more 10Open frameDC24V1046.58418024023 to 25Variation possibleVH (J.S.T) input connectorwith volume / Peak current support (24V)12.5A

₹ 9,425.71

1 Piece(s) 13 Day(s) or more 10[With Cover] With CoverDC24V10599821224023 to 25Internal fixed-with chassis / Peak current support (24V)12.5A

₹ 8,777.45

1 Piece(s) 13 Day(s) or more 10Open frameDC24V1046.58418024023 to 25Variation possibleVH (J.S.T) input connectorWith volume-

₹ 8,983.71

1 Piece(s) 13 Day(s) or more 10Open frameDC24V1046.58418024023 to 25Internal fixed-With chassis-

₹ 8,983.71

1 Piece(s) 13 Day(s) or more 10Open frameDC24V1046.58418024023 to 25Internal fixedVH (J.S.T) input connectorWith chassis-