(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supply LFA240F Model 240W Single Output (Part Number)

Switching Power Supply LFA240F Model 240W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,681₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single substrate /worldwide input / compact input (240W Single output)

[Features]
· Miniaturization (footprint reduced by 28% compared with the past) and common mounting with LGA240A.
· For reduced standby power (0.7WtypatAC200V) when remote control is off, set option "-R2".
· Harmonic current regulations (IEC61000-3-2) conforming.
· Chassis cover, exclusive harness etc., full options SEMIF47 spec compliance.

 
Part Number
LFA240F-36
LFA240F-36-J1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions Peak current
(A)

₹ 8,681.02

1 Piece(s) 13 Day(s) or more 10Open frame[Other] DC36V6.746.584180241.234.5 to 37.5Internal fixed-NA-

₹ 8,681.02

1 Piece(s) 13 Day(s) or more 10Open frame[Other] DC36V6.746.584180241.234.5 to 37.5Internal fixedVH (J.S.T) input connectorNA-

Loading...

  1. 1

Basic Information

Output power(W) 240 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 264
Excess current protective circuit Available Excess voltage protective circuit Available