(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supply LFA15F Model 15W Single Output (Part Number)

Switching Power Supply LFA15F Model 15W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,018₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single substrate / worldwide input / compact input (15W Single output)

[Features]
· Miniaturization (footprint reduced by 30% compared with the past).
· Reduced power consumption during standby (50% less power consumption at no load: 0.5Wtyp).
· Chassis cover, exclusive harness etc., full options SEMIF47 spec compliance.

INDEX

 

Features of LFA15F

External appearance of LFA15F

External appearance of LFA15F

Block diagram of LFA15F

Block diagram of LFA15F

Dimensional drawing (Standard Type)

Dimensional drawing (Standard Type)

Dimensional drawing (Chassis and cover type)

Dimensional drawing (Chassis and cover type)

  • Harmonic regulation compliant (Compliant with IEC61000-3-2)
  • Rated output power: 15 W model in the series with models from 10 to 300 W (10/15/30/50/75/100/150/240/300 W)
  • Built-in standby power reduction function (10/15W)

External Shape

  • Since the surface mount parts are mounted on the back side, please be careful about contact in consideration of vibration.
  • Please use a spacer of 8 mm or more.
  • There are 4 mounting holes in total.
  • Point A and point B are temperature measurement points.
Input/output connectorCompatible housingTerminal
CN11-1123724-31-1123722-5Chain1123721-1
Loose-piece1318912-1
CN21-1123723-21-1123722-2Chain1123721-1
Loose-piece1318912-1
  • The connector made by Tyco Electronics is standard.
  • Option: VH (manufacturer: JST) connector is available for J1.

Pin assignment

CN1

Pin numberInput
1AC (L)
2
3AC (N)
4
5FG

CN2

Pin numberOutput
1- V
2+V
  • CN1 does not have No.2 and No.4 pins
  • General tolerance: ±1
  • Weight: 80 g max (With chassis and cover: 190 g max)
  • Circuit board: Glass composite (CEM3)
  • Chassis and cover are optional (Surface treatment: zinc plating)
  • Chassis mounting hole tightening torque: 0.6 N⋅m (6.3 kgf⋅cm) max

Product specifications

ItemLFA15F-3R3-YLFA15F-5LFA15F-12LFA15F-15LFA15F-24
Maximum output power [W]9.91515.61516.8
DC output3.3 V 3 A5 V 3 A12 V 1.3 A15 V 1 A24 V 0.7 A
InputVoltage [V]AC85 to 264 1⌀ (Refer to the section 1.1 and section 3.2 of the instruction manual) *3
Current [A]ACIN 100 V0.24 typ (lo = 100%)0.35 typ (lo = 100%)
ACIN 200 V0.15 typ (lo = 100%)0.20 typ (lo = 100%)
Frequency [Hz]50/60 (47 to 440)
Efficiency [%]ACIN 100 V68.0 typ73.0 typ76.0 typ77.0 typ78.0 typ
ACIN 200 V69.0 typ76.0 typ78.5 typ88.0 typ81.5 typ
Inrush current [A]ACIN 100 V15 typ (Io = 100%) (At cold start) (Normal temperature)
ACIN 200 V30 typ (Io = 100%) (At cold start) (Normal temperature)
Leakage current [mA]0.15 / 0.30 max (According to each measurement method of 100 V/240 V AC Input 60 Hz, Io = 100%, IEC60950-1, the Electrical Appliances and Materials Safety Act)
OutputRated voltage [V]3.35121524
Rated current [A]3.03.01.31.00.7
Static input fluctuation [mV]*520 max20 max48 max60 max96 max
Static load fluctuation [mV]*540 max40 max100 max120 max150 max
Ripple [mVp · p]
※ 1
0 to +50°C ※180 max80 max120 max120 max120 max
-10 to 0°C140 max140 max160 max160 max160 max
Io = 0 to 35%190 max160 max240 max240 max280 max
Ripple noise [mVp · p]
※ 1
0 to +50°C ※1120 max120 max150 max150 max150 max
-10 to 0°C160 max160 max180 max180 max180 max
Io = 0 to 35%240 max240 max300 max300 max320 max
Ambient temperature fluctuation [mV]0 to +50°C50 max50 max120 max150 max240 max
-10 to +50°C60 max60 max150 max180 max290 max
Drift over time [mV]*220 max20 max48 max60 max96 max
Startup Time [ms]200 typ (100 V AC Input, Io = 100%) *700 typ if the re-input interval is less than 1 minute
Retention time [ms]20 typ (100 V AC Input, lo = 100%)
Variable voltage range [V]2.85 to 3.63Internal fixed (Variable by option Y specification ±10%)
Voltage setting accuracy [V]3.30 to 3.404.90 to 5.3011.50 to 12.5014.40 to 15.6023.00 to 25.00
Functions includedOvercurrent protectionIt works over 105% of rated current and automatically recovers
Overvoltage protection [V]4.00 to 5.255.75 to 7.0013.80 to 16.8017.25 to 21.0027.60 to 33.60
Operating indicationN/A
Remote sensingN/A
Remote ON/OFF (RC)N/A
Dielectric strengthInput - output3,000 V AC 1-minute cutoff current = 10 mA, 500 V DC 50 MΩ min (Normal temperature, normal humidity)
Input - FG2,000 V AC 1-minute cutoff current = 10 mA, 500 V DC 50 MΩ min (Normal temperature, normal humidity)
Output - FG500 V AC 1-minute cutoff current = 25 mA, 500 V DC 50 MΩ min (Normal temperature, normal humidity)
EnvironmentOperating temperature/humidity-10 to +70°C, 20 to 90%RH (No condensation) (Refer to the section 3.2 of the instruction manual) *3
Storage temperature/humidity-20 to +75°C, 20 to 90%RH (No condensation)
Vibration10 to 55 Hz 19.6 m/s^2 (2 G) period 3 minutes X, Y, Z direction 1 hour each
Impact196.1 m/s2 (20 G) 11 ms X, Y, Z direction 1 time each
Compatible standardSafety StandardUL60950-1, C-UL (CSA60950-1), EN60950-1, EN60065, EN50178-acquired, the Electrical Appliances and Materials Safety Act compliant
Conducted EmissionsFCC-B, VCCI-B, CISPR22-B, EN55011-B, EN55022-B compliant
Harmonic currentIEC61000-3-2 (Class A) *6 Compliance (No power rate improvement circuit) *4
StructureExternal dimensions / weight50 × 22 × 87.5 mm (W × H × D) / 80 g max (With chassis and cover: 190 g max)
Cooling methodNatural air cooling (Refer to the section 3.1 and section 3.2 of the instruction manual) *3
  • *1It is a value on a measuring board with a 22 mF capacitor attached to the point at 150 mm from the output terminal. (By 20 MHz oscilloscope or ripple noise meter (KEISOKUGIKEN: RM-103 equivalent)). Since it has a built-in power reduction function during standby and the internal switch element is operated intermittently, the ripple and ripple noise specifications differ at a load factor of Io = 0 to 35%.
  • *2 Drift over time is at ambient temperature of 25°C. It is a change during 30 minutes to 8 hours after applying the input voltage at the rated input/output.
  • *3 Output derating is required. Please contact the support center for use with DC.
  • *4 When using multiple units, please contact the support center as they may not comply with the regulations.
  • *5 In case of dynamic fluctuation, the specifications may not be satisfied.
  • *6 Please contact the support center for other classes.
  • * Please avoid using it in an overloaded state or outside the specification range, as it may damage the internal elements.
  • * Parallel operation is not possible.
  • * Derating is required if the chassis and cover are included.
  • * Sound noise may be heard from the power supply when used for pulse load.
 

Lineup and features

Circuit board starter type

Circuit board starter type

Number of outputsSeries nameRelease yearMain featuresSafety standard environmentally friendly
Circuit board starter typeSingle1GHA'133 × 5 inch external shape, compatible with medical electrical equipment, high power density with electric cooling functionUL and C-UL certified product / DEMKO certified product / CE marking compliant product
'15- SNF: Option with fan
'16
1LMA'14Compatible with medical electrical equipment, peak compatibleUL and C-UL certified product / DEMKO certified product / CE marking compliant product
1LFP'12Peak current compatible, LEP series compact versionUL and C-UL certified product / TUV certified product / CE marking compliant product
'13
1LEP'02Peak current compatibleUL and C-UL certified product / TUV certified product / CE marking compliant product
1LFA'09Circuit board starter type general-purpose power supply, LEA series compact versionUL and C-UL certified product / TUV certified product / CE marking compliant product
'10
1SPLFA'11LFA series (with chassis and cover) PSE-acquired productThe Electrical Appliances and Materials Safety Act certified product
1LEA'99Circuit board starter type general-purpose power supplyUL and C-UL certified product / TUV certified product / CE marking compliant product
1LDA'94Circuit board starter type general-purpose power supplyUL and C-UL certified product / CSA certified product / TUV certified product / CE marking compliant product
'95
'97UL certified product / C-UL certified product / TUV certified product / CE marking compliant product
1LGA'08Input 100 V AC system circuit board starter type general-purpose power supplyUL and C-UL certified product / TUV certified product / CE marking compliant product
Multi2LEB'00LEA series 2-output typeUL and C-UL certified product / TUV certified product / CE marking compliant product
3LDC'94LDA series 3-output typeUL and C-UL certified product / CSA certified product / TUV certified product / CE marking compliant product
'95
2LB'92Circuit board starter type 2-output power supply, low price has been achieved by limiting the performance and functions
 

Development story

 

By using the same external shape and mounting as those of the 100 V AC (85 to 132 V) LGA series (output power 50 to 240 W), it is easy to replace even if the customer urgently requests 200 V AC compatibility.
In addition, by expanding the lineup with models from 10 to 300 W as a circuit board starter power supply, even if using multiple units, it is possible to arrange them in the same series.

Part Number
LFA15F-15-SJ1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Other optional functions

₹ 2,155.49

1 Piece(s) 13 Day(s) or more 10Open frameDC15V1225087.51514.4 to 15.6Internal fixedVH (J.S.T) input connectorWith chassis

Loading...

  1. 1
 

Basic Information

Output power(W) 15 Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV / CSA Input Voltage(V) AC85 to 264
Excess current protective circuit Available Excess voltage protective circuit Available