(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Single substrate / worldwide input / compact input (10W Single output)
[Features]
· Miniaturization (footprint reduced by 30% compared with the past).
· Reduced power consumption during standby (50% less power consumption at no load: 0.5Wtyp).
· Chassis cover, exclusive harness etc., full options SEMIF47 spec compliance.
External appearance of LFA10F
Block diagram of LFA10F
Dimensional drawing (Standard Type)
Dimensional drawing (Chassis and cover type)
Input/output connector | Compatible housing | Terminal | ||
---|---|---|---|---|
CN1 | 1-1123724-3 | 1-1123722-5 | Chain | 1123721-1 |
Loose-piece | 1318912-1 | |||
CN2 | 1-1123723-2 | 1-1123722-2 | Chain | 1123721-1 |
Loose-piece | 1318912-1 |
CN1
Pin number | Input |
---|---|
1 | AC (L) |
2 | — |
3 | AC (N) |
4 | — |
5 | FG |
CN2
Pin number | Output |
---|---|
1 | -v |
2 | +v |
— | Item | LFA10F-3R3-Y | LFA10F-5 | LFA10F-12 | LFA10F-15 | |||||
---|---|---|---|---|---|---|---|---|---|---|
Maximum output power [W] | 6.6 | 10 | 10.8 | 10.5 | ||||||
DC output | 3.3 V 2 A | 5 V 2 A | 12 V 0.9 A | 15 V 0.7 A | ||||||
Input | Voltage [V] | AC85 to 264 1⌀ (Refer to the section 1.1 and section 3.2 of the instruction manual) *3 | ||||||||
Current [A] | ACIN 100 V | 0.18 typ (lo = 100%) | 0.26 typ (lo = 100%) | |||||||
ACIN 200 V | 0.11 typ (lo = 100%) | 0.16 typ (lo = 100%) | ||||||||
Item | LFA100F-3R3-Y | LFA100F-5-Y | LFA100F-12 | LFA100F-15 | LFA100F-24 | LFA100F-24-H | LFA100F-36 | LFA100F-48 | ||
Voltage [V] | AC85 to 264 1⌀ (Refer to the section 1.1 and section 3.2 of the instruction manual) *4 | |||||||||
Current [A] | ACIN 100 V | 0.9 typ (lo = 100%) | 1.3 typ (lo = 100%) | |||||||
ACIN 200 V | 0.5 typ (lo = 100%) | 0.7 typ (lo = 100%) | ||||||||
Frequency [Hz] | 50/60 (47 to 63) | |||||||||
Efficiency [%] | ACIN 100 V | 77.0 typ | 82.0 typ | 82.0 typ | 83.0 typ | 84.0 typ | 84.0 typ | 84.0 typ | 84.5 typ | |
ACIN 200 V | 79.0 typ | 84.0 typ | 84.5 typ | 85.5 typ | 87.0 typ | 87.0 typ | 87.0 typ | 87.0 typ | ||
Power rate (lo = 100%) | ACIN 100 V | 0.98 typ | 0.99 typ | |||||||
ACIN 200 V | 0.92 typ | 0.95 typ | ||||||||
Inrush current [A] | ACIN 100 V | 15 typ (lo = 100%) (At cold start) (Normal temperature) | ||||||||
ACIN 200 V | 30 typ (lo = 100%) (At cold start) (Normal temperature) | |||||||||
Leakage current [mA] | 0.40/0.75 max (According to each measurement method of 100 V/240 V AC Input 60 Hz, lo = 100%, IEC60950-1, the Electrical Appliances and Materials Safety Act) | |||||||||
Output | Rated voltage [V] | 3.3 | 5 | 12 | 15 | 24 | 24 | 36 | 48 | |
Rated current [A]*5 | 20 | 20 | 8.5 | 6.7 | 4.3 | 4.3 (Peak 5.4) | 2.8 | 2.1 | ||
Static input fluctuation [mV]*7 | 20 max | 20 max | 48 max | 60 max | 96 max | 96 max | 144 max | 192 max | ||
Static load fluctuation [mV]*7 | 40 max | 40 max | 100 max | 120 max | 150 max | 150 max | 240 max | 240 max | ||
Ripple [mVp · p] | 0 to +50°C ※2 | 80 max | 80 max | 120 max | 120 max | 120 max | 240 max | 150 max | 150 max | |
-10 to 0°C ※2 | 140 max | 140 max | 160 max | 160 max | 160 max | 320 max | 200 max | 200 max | ||
Ripple noise [mVp · p] | 0 to +50°C ※2 | 120 max | 120 max | 150 max | 150 max | 150 max | 300 max | 250 max | 250 max | |
-10 to 0°C ※2 | 160 max | 160 max | 180 max | 180 max | 180 max | 360 max | 300 max | 300 max | ||
Ambient temperature fluctuation [mV] | 0 to +50°C | 50 max | 50 max | 120 max | 150 max | 240 max | 240 max | 360 max | 480 max | |
-10 to +50°C | 60 max | 60 max | 150 max | 180 max | 290 max | 290 max | 450 max | 600 max | ||
Drift over time [mV]*3 | 20 max | 20 max | 48 max | 60 max | 96 max | 96 max | 144 max | 192 max | ||
Startup Time [ms] | 350 typ (100 V AC Input, lo = 100%) | |||||||||
Retention time [ms] | 20 typ (100 V AC Input, lo = 100%) | |||||||||
Variable voltage range [V] | 2.85 to 3.63 | 4.50 to 5.50 | Internal fixed (Variable with option Y specifications) | |||||||
Voltage setting accuracy [V] | 3.30 to 3.40 | 5.00 to 5.15 | 11.50 to 12.50 | 14.40 to 15.60 | 23.00 to 25.00 | 23.00 to 25.00 | 34.50 to 37.50 | 46.00 to 50.00 | ||
Functions included | Overcurrent protection | It operates at 105% min of rated current (101% min of peak current if there is peak current) and automatically returns | ||||||||
Overvoltage protection [V] | 4.00 to 5.25 | 5.75 to 7.00 | 13.80 to 16.80 | 17.25 to 21.00 | 27.60 to 33.60 | 27.60 to 33.60 | 41.40 to 50.40 | 55.20 to 67.20 | ||
Operating indication | N/A | |||||||||
Remote sensing | N/A | |||||||||
Remote ON/OFF (RC) | Option (External drive power supply required) | |||||||||
Dielectric strength | Input - output / RC *6 | 3,000 V AC 1-minute cutoff current = 10 mA, 500 V DC 50 MΩ min (Normal temperature, normal humidity) | ||||||||
Input - FG | 2,000 V AC 1-minute cutoff current = 10 mA, 500 V DC 50 MΩ min (Normal temperature, normal humidity) | |||||||||
Output / RC - FG *6 | 500 V AC 1-minute cutoff current = 25 mA, 500 V DC 50 MΩ min (Normal temperature, normal humidity) | |||||||||
Output - RC *6 | 100 V AC 1-minute cutoff current = 25 mA, 100 V DC 10 MΩ min (Normal temperature, normal humidity) | |||||||||
Environment | Operating temperature and humidity *4 | -10 to +70°C, 20 to 90%RH (No condensation) (Refer to the section 3.2 of the instruction manual) | ||||||||
Storage temperature/humidity | -20 to +75°C, 20 to 90%RH (No condensation) | |||||||||
Vibration | 10 to 55 Hz 19.6 m/s^2 (2 G) period 3 minutes X, Y, Z direction 1 hour each | |||||||||
Impact | 196.1 m/s^2 (20 G) 11 ms X, Y, Z direction 1 time each | |||||||||
Compatible standard | Safety Standard (Except for DC input) | UL60950-1, C-UL (CSA60950-1), EN60950-1, EN60065, EN50178-acquired, the Electrical Appliances and Materials Safety Act compliant | ||||||||
Conducted Emissions | FCC-B, VCCI-B, CISPR22-B, EN55011-B, EN55022-B compliant | |||||||||
Harmonic current | IEC61000-3-2 (Class A) compliant *8 | |||||||||
Structure | External dimensions / weight | 62 × 33.5 × 155 mm (W × H × D) / 280 g max (With chassis and cover: 480 g max) | ||||||||
Cooling method | Natural air cooling (Refer to the section 3.1 and section 3.2 of the instruction manual) *4 |
Circuit board starter type
— | Number of outputs | Series name | Release year | Main features | Safety standard environmentally friendly | |
---|---|---|---|---|---|---|
Circuit board starter type | Single | 1 | GHA | '13 | 3 × 5 inch outer diameter, compatible with medical electrical equipment, high power density with electric cooling function | UL and C-UL certified product / DEMKO certified product / CE marking compliant product |
'15 | - SNF: Option with fan | |||||
'16 | ||||||
1 | LMA | '14 | Compatible with medical electrical equipment, peak compatible | UL and C-UL certified product / DEMKO certified product / CE marking compliant product | ||
1 | LFP | '12 | Peak current compatible, LEP series compact version | UL and C-UL certified product / TUV certified product / CE marking compliant product | ||
'13 | ||||||
1 | LEP | '02 | Peak current compatible | UL and C-UL certified product / TUV certified product / CE marking compliant product | ||
1 | LFA | '09 | Circuit board starter type general-purpose power supply, LEA series compact version | UL and C-UL certified product / TUV certified product / CE marking compliant product | ||
'10 | ||||||
SPLFA | '11 | LFA series (with chassis and cover) PSE-acquired product | The Electrical Appliances and Materials Safety Act certified product | |||
1 | LEA | '99 | Circuit board starter type general-purpose power supply | UL and C-UL certified product / TUV certified product / CE marking compliant product | ||
1 | LDA | '94 | Circuit board starter type general-purpose power supply | UL and C-UL certified product / CSA certified product / TUV certified product / CE marking compliant product | ||
'95 | ||||||
'97 | UL certified product / UL and C-UL certified product / TUV certified product / CE marking compliant product | |||||
1 | LGA | '08 | Input 100 V AC system circuit board starter type general-purpose power supply | UL and C-UL certified product / TUV certified product / CE marking compliant product | ||
Multi | 2 | LEB | '00 | LEA series 2-output type | UL and C-UL certified product / TUV certified product / CE marking compliant product | |
3 | LDC | '94 | LDA series 3-output type | UL and C-UL certified product / CSA certified product / TUV certified product / CE marking compliant product | ||
'95 | ||||||
2 | LB | '92 | Circuit board starter type 2-output power supply, low price has been achieved by limiting performance and functions | — | ||
Linear type | Multi-single | 1 | G | '75 | 100 V AC system input, linear power supply, ultra-low noise and low ripple | — |
2 | GW | '75 | G series 2-output type | — |
By using the same external shape and mounting as those of the 100 V AC (85 to 132 V) LGA series (output power 50 to 240 W), it is easy to replace even if the customer urgently requests 200 V AC compatibility.
In addition, by expanding the lineup with models from 10 to 300 W as a circuit board starter power supply, even if using multiple units, it is possible to arrange them in the same series.
Part Number |
---|
LFA10F-5 |
LFA10F-5-J1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output voltage (Single only) | Rated output current (single only) (A) | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Connector details | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,903.67 | 1 Piece(s) | 5 Day(s) or more | - | Open frame | DC5V | 2 | 22 | 50 | 73.5 | 10 | 4.9 to 5.3 | Internal fixed | - | NA | ||
₹ 1,803.22 | 1 Piece(s) | 5 Day(s) or more | 10 | Open frame | DC5V | 2 | 22 | 50 | 73.5 | 10 | 4.9 to 5.3 | Internal fixed | VH (J.S.T) input connector | NA |
Loading...
Output power(W) | 10 | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Input/output terminal shape | Connector | Safety standards | CE / UL / CUL / TUV / CSA | Input Voltage(V) | AC85 to 264 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy