(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Voltage/current output DA12 bit 4CH

Voltage/current output DA12 bit 4CH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      108,949₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Voltage/current output DA12 bit 4CH (bus insulated) type

[Features]
· CompactPCI analog output interface module with 12 bit 4 channel output. Current output is possible. This module is bus insulated. The current loop detection is supported by the current loop. Output through external trigger and external clock possible. Multiple interface modules can be output with the same timing. Also supports reset signal input.

 
Part Number
PCI-3325
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 108,949.38

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Analog input and output Bus PCI PCI bracket Standard
Dimension length(mm) 174.63 Dimension width(mm) 106.68 Insulation method Bus Insulation
Speed type Medium-low speed Number of output channels(Channel) 4 Output resolution(Bit) 12
Output access method I/O Unipolar output range 0V to +5V, 0V to +10V, +1V to +5V Bipolar output range ±2.5V, ±5V
Output impedance 1 Ω (TYP) (at the time of voltage output) Specifications ±10V / DIO 8-point