(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Insulated 1024 byte FIFO equipped start-stop synchronization RS485 (422)

Insulated 1024 byte FIFO equipped start-stop synchronization RS485 (422)

Insulated 1024 byte FIFO on-board asynchronous RS485 (422)

[Features]
· 2 channel between channel insulation compliant with EIA standards RS-485 (TIA/EIA-485) and RS-422 (TIA/EIA-422) 3.3V signal environment 3U size CompactPCI CPZ series high-speed serial communication interface module. Uses our original communication controller that can perform asynchronous communication
as a communication controller. Different communication speeds can be set individually for each channel with seven reference clocks and a bit rate generator provided for each channel. The maximum communication speed can be set to 2Mbps. Each channel has a 1024-byte FIFO for transmission and reception, making it easy to transmit and receive without leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-466102P
CPZ-466104P
CPZ-466104PA
PCI-466102P
PCI-466104P
PCI-466104PA
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Number of Channels
(Channel)
Connector branch
36 Day(s) or more CompactPCI-1601002-
36 Day(s) or more CompactPCI-1601004-
36 Day(s) or more CompactPCI-1601004Required
36 Day(s) or more PCIStandard119.91106.682-
36 Day(s) or more PCIStandard119.91106.684-
36 Day(s) or more PCIStandard119.91106.684Required

Loading...

  1. 1

Basic Information

Type Serial communication Synchronization Asynchronous Software included Win32API support
Communication standard RS-485(TIA/EIA-485),RS-422(TIA/EIA-422) Insulation Channel-to-channel isolation Baud Rate 8bps to 2Mbps
WindowsCom port supported Corresponds To Transceiver buffer memory For transmission: 1024-byte (built-in FIFO)/For reception:1024-byte (built-in FIFO) Reference Clock 8.192/12.288/14.7456/19.6608/32/49.152/58.9824(MHz)
Maximum Transfer Distance 1,000m Control signal T,R,I,C Controller used Proprietary communications controller
Interrupt Function Serial controller (receiving data ready, sending data ready, receiving data timeout, receiving data trigger, sending data trigger, sending idle, line status (overrun, parity, framing, break) modem status, flow control)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)