(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Labeling function, NTSC color input

Labeling function, NTSC color input

Labeling NTSC color input

[Features]
· A CompactPCI color image capture interface module which has 1 channel each of NTSC compliant analog composite signal input/output, and can capture video signal and output video signal at the same time. Capture size is 640x480, 320x240, 160x120 pixels and can be captured by multiple formats (RGB32bit, RGB24bit, RGB16bit, RGB15bit, monochrome 8bit and
R8bit, G8bit, B8bit). Captured video data can be transferred directly to the computer's main memory at high speed by bus master transfer.
Simultaneously with capture, the input analog composite signal can be output to the monitor as it is. General-purpose I/O suitable for FA application is equipped. (Application: control camera and external equipment, capture by external signal timing etc.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-5526
CPZ-5536
PCI-5526
PCI-5536
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Input Signal Number of input channels Function
36 Day(s) or more CompactPCI-160100NTSC standard analog composite signal x 11Labeling
36 Day(s) or more CompactPCI-160100NTSC standard analog composite signal x 55Labeling
36 Day(s) or more PCIStandard174.63106.68NTSC standard analog composite signal x 11Equipped with SDRAM for high speed image processing
36 Day(s) or more PCIStandard174.63106.68NTSC standard analog composite signal x 55Equipped with SDRAM for high speed image processing

Loading...

  1. 1

Basic Information

Type VGA output and image input Output Signal NTSC standard analog composite signal x 1 Number of output channels(Channel) 1
Resolution 640H × 480V / 320H × 240V / 160H × 120V Image format RGB 32-bit / RGB 24-bit / RGB 16-bit / RGB 15-bit / monochrome 8-bit / R 8-bit / G 8-bit / B 8-bit General input(Point) 8
General output(Point) 6

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)