(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Photo MOS relay (1a contact)

Photo MOS relay (1a contact)

Photo MOS relay (1a contact)

[Features]
· 3.3V signal environment with 8 points high current control relay output CPZ series CompactPCI relay output interface module.
1 point can be driven up to 2A per point. The ON/OFF state of the control relay is held until the next data is output by the output command. Supports reset with an external signal.
In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-2515
CPZ-2516
Part NumberVolume DiscountDays to ShipNumber of relay outputs
(Point)
External input / output signal Interrupt Function
36 Day(s) or more 32IR.IN1 (general input): 1 point / RSTIN (external reset signal input): 1 pointIR.IN1 / interval time / RSTIN
36 Day(s) or more 16RSTIN (External reset signal input): 1-pointInterval time / RSTIN

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus CompactPCI Dimension length(mm) 160
Dimension width(mm) 100 Insulation method Independent insulation Relay type Photo MOS relay
Contact Configuration 1a Operating time(ms) 2 Recovery time(ms) 0.5
Operating relay PS7206-1A (NEC) (equivalent) Maximum load voltage AC 35V/DC 50V Max Load Current 0.6A/point

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)