(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Timer (32 Bits, 1 Channel)

Timer (32 Bits, 1 Channel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,253₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Timer (32 bit 1CH) type

[Features]
· CompactPCI timer interface module with 1 channel 32 bit timer. Interval timer and free run counter are available. With an interval timer that can be set from 1 μs, highly accurate measurement control can be achieved. It can be used as OS timer with the application.

 
Part Number
PCI-6103
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 16,253.33

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Motion controller Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 60 Number Of Inputs(Channel) 1
Interval timer function, operating clock 1MHz Interval timer function, counter mode Repeat mode / one-shot mode