(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

RS232C 16CH/DIO48 point host

RS232C 16CH/DIO48 point host

[Features]
· 3.3V signal environment CompactPCI series communication module host interface module that achieves RS-232C asynchronous 16-channel synchronization. By connecting two communication modules TMZ-420108, 16 channels of RS-232C asynchronous communication and 48 digital inputs and outputs can be performed. Since the CPU is mounted on the module, the load of software at the time of data transmission/reception can be reduced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-420116Q
PCI-420116Q
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Software included Baud Rate WindowsCom port supported
36 Day(s) or more CompactPCI-160100Win32API support-Corresponds To
36 Day(s) or more PCIStandard174.63106.68-Can be set in the range of 8 bps to 1 Mbps-

Loading...

  1. 1

Basic Information

Type Serial communication Number of Channels(Channel) 16 Synchronization Asynchronous
Communication standard RS-232C Insulation Non-Insulated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)