(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
PPI48 input TTL
[Features]
· A CompactPCI PPI (Programmable Peripheral Interface) module with 48 TTL schmitt input and 48 TTL level output.
Input/output common terminal. This module can use all 8255 modes. Supports reset signal output and external reset signal input. In addition, it has an interval timer.
Type | Digital Input/Output | Bus | PCI | PCI bracket | Standard |
---|---|---|---|---|---|
Dimension length(mm) | 119.91 | Dimension width(mm) | 106.68 |