(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

PPI24 point TTL (FC)

PPI24 point TTL (FC)

[Features]
· A PPI (product compliant with a PCI bus and capable of input/output control of up to 24 points with a Programmable Peripheral Interface (PPI) for input / output interface. This product can use all of the modes of the PPI (8255). Also, since it has a timer counter, it can be used as an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PCI-2747A

 
Part Number
PCI-2747A
Part NumberVolume DiscountDays to ShipInput Format Output Format
36 Day(s) or more TTL Schmitt inputTTL level output

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68 Insulation method Non-Insulated
Number Of Inputs(Point) 24 Input answer time(µs (TYP)) 0.4 Input Voltage(V) 5
Input signal current(mA) 0.9 Interrupt input PPI Maximum input rated voltage(V) 5
Number of Outputs(Point) 24 Output answer time(µs) 0.5 Output Voltage(V) 5
Maximum output current(mA) 20 Maximum output rated voltage(V) 5

Please check the type/dimensions/specifications of the part PCI-2747A in the PPI24 point TTL (FC) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)