(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DIO8/8 point insulation

DIO8/8 point insulation
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIO8/8 point insulated input

[Features]
· a digital input/output product with 8 point digital signal input of sink type current drive photo coupler input compliant with PCI bus and
8 digital signal output of high current open collector sink type output. The input section of this product is insulated from the PCI bus by a photo coupler. Since it has a timer counter, it can be used as an interval timer. Also supports reset signal input from the connector.

 
Part Number
PCI-2756AL
PCI-2758AL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 19,279.64

1 Piece(s) 6 Day(s) or more 10

₹ 26,990.53

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 119.91 Dimension width(mm) 106.68