(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

DIO32 point CMOS 5V-48V / 100mA

DIO32 point CMOS 5V-48V / 100mA

DIO32 CMOS 5V-48V/100mA

[Features]
· The CPZ-2769 is a CompactPCI digital input / output interface module with a 32 point CMOS high voltage contact input and a 32 point high current open collector output (sink type). Input/output common terminal. Both input and output are wide range type corresponding to DC+5V to DC+50V. It can be used with different voltage for each point. Contact input is possible at the input section, so no external power supply is required. High current open collector output (sink type) can drive up to a maximum power supply of 100mA. Data can be output in synchronization with the external circuit with an input handshake circuit. It is possible to acquire latch at all points simultaneously with an external signal. Supports reset signal output and external reset signal input. In addition, it has an interval timer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-2769
CPZ-2799
Part NumberVolume DiscountDays to ShipInsulation method Input answer time
(µs (TYP))
Input signal current
(mA)
Output answer time
(µs)
Input Format Output Format Control signal for data input Control signal for data output
36 Day(s) or more Non-Insulated0.51.31CMOS high voltage resistant contact inputHigh Current Open Collector Output (Sink Type)STB1: Input data latch signal (input) 1 point· ACK1: Input data acquisition notification signal (output) 1 pointSTB2: Output data notification signal (output) 1 / ACK2: output data acquisition notification signal (input), 1
36 Day(s) or more Bus Insulation151.15CMOS high voltage resistant contact inputHigh Current Open Collector Output (Sink Type)STB1: Input data latch signal (input) 1 point· ACK1: Input data acquisition notification signal (output) 1 pointSTB2: Output data notification signal (output) 1 / ACK2: output data acquisition notification signal (input), 1

Loading...

  1. 1

Basic Information

Type Digital Input/Output Bus CompactPCI Dimension length(mm) 160
Dimension width(mm) 100 Number Of Inputs(Point) 32 Input Voltage(V) 5-48
Shared input / output Shared Maximum input rated voltage(V) 50 Number of Outputs(Point) 32
Output Voltage(V) 5-48 Maximum output current(mA) 100 Maximum output rated voltage(V) 50

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)