(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.

D8CH simultaneous conversion AD12 bit

D8CH simultaneous conversion AD12 bit

D8CH simultaneous conversion AD12 bit type

[Features]
· Differential 8 channels.
· Resolution: 12bit.
· Conversion time: 16μs.
· Input range: Bipolar ±5V.
· Simultaneous conversion possible with multi ADC method.
· Bus insulated
· Supports external trigger.
· Full scale detection function.
· External interrupt input possible.
· General purpose input / output loading.
· Supports multiple synchronized images.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CPZ-3120A
CPZ-3120B
CPZ-3120C
PCI-3120
Part NumberVolume DiscountDays to ShipBus PCI bracket Dimension length
(mm)
Dimension width
(mm)
Unipolar input range Bipolar input range Specifications Input Format
36 Day(s) or more CompactPCI-160100-±5 V-Multi ADC mode
36 Day(s) or more CompactPCI-160100-±10 VDIO8-pointMulti ADC mode
36 Day(s) or more CompactPCI-1601000–10 V--Multi ADC mode
36 Day(s) or more PCIStandard174.63106.680–10 V±5 V, ±10 V-Multi ADC mode

Loading...

  1. 1

Basic Information

Type Analog input and output Insulation method Bus Insulation Speed type Medium-low speed
Number of input channels D8 Differential input(Channel) 8 Input resolution(Bit) 12
Input access method I/O Input impedance 10 MΩ (±5%) Conversion time(µs) 16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)