(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
8 axis insulated pulse motion controller (circular arc, linear interpolation)
[Features]
· A motion controller product based on a PCI bus and incorporating 8 axis control circuit of stepping motor. Up to 8 motors can be controlled with a pulse train input type position control type motor driver. The four controlled axes can be
operated independently of each other. Combined with the 1-4 axes in the parameter settings, interpolation operation can be performed with 5-8 axes. 2 PCL6045 (equivalent) is used as a controller. Because the controller supports S-shaped motion, it can make a smooth speed change at acceleration (deceleration).
Type | Motion controller | Bus | PCI | PCI bracket | Standard |
---|---|---|---|---|---|
Dimension length(mm) | 174.63 | Dimension width(mm) | 106.68 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy