(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
20MSPS DO32 point TTL (DMA transfer)
[Features]
· A digital output product with TTL level 32 point digital signal compliant with a PCI bus. Unlike ordinary digital output products that output data by I/O command, PCI-2472C is a bus master and supports DMA transfer that automatically outputs data stored in the memory space of the specified computer to the outside it is a product. For this reason, high-speed (up to 20MHz) data output (pattern output) can be performed without imposing a load on the CPU, and high I/O performance is provided in various computer environments. Since it has a timer counter, it can be used as an interval timer.
Type | Digital Input/Output | Bus | PCI | PCI bracket | Standard |
---|---|---|---|---|---|
Dimension length(mm) | 119.91 | Dimension width(mm) | 106.68 |