(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
RSMN series

RSMN series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-voltage pulse-response filters with a wide range of variations and functionality.

[Features]
· Using an amorphous core in the common-mode coil magnetic core of the RSHN series, EMC filter with a strong current saturation to prevent malfunction of the equipment.
· Improved wiring workability with self-up screws and retractable (openable and closable) cover.
· The lineup of low leakage current characteristic type, DIN rail mounting compatible type as an option.

Features of this product

External appearance

External appearance

Circuit diagram

Circuit diagram

Electrical characteristics

Product nameRated Voltage
(AC/DC)
Rated Current
(AC/DC)
Withstand VoltageInsulation resistanceLeakage currentOperating Temperature RangeDerating
starting temperature
 
Direct current resistance
(mΩ)
 
Attenuation frequency range (MHz)Weight
(g)
Common modeDifferential mode
25 dB guaranteed25 dB guaranteed
RSMN-2003250 V3 AAC. 2500 V

60 s

[between line and earth]

 
100MΩ

min.


[DC. 500 V/
1 min]
 
1.0 mA

max.

[250 V / 60 Hz]
 
-25 to +85°C55°C350 max.0.1 to 300.1 to 30190
RSMN-20066 A140 max.0.2 to 30240
RSMN-201010 A60 max.0.2 to 300.2 to 30240
RSMN-201616 A35 max.0.2 to 300.3 to 30350
RSMN-202020 A22 max.0.3 to 200.4 to 30350
RSMN-203030 A12 max.0.4 to 200.6 to 30350
RSMN-204040 A10 max.0.3 to 300.1 to 30960
RSMN-205050 A8 max.0.4 to 300.3 to 30960

Product specifications

Derating curve

Derating curve

External appearance of RSMN - 2003, 2006, 2010, 2016, 2020, and 2030

External appearance of RSMN - 2003, 2006, 2010, 2016, 2020, and 2030

External appearance of RSMN - 2040 and 2050

External appearance of RSMN - 2040 and 2050

Product nameABCDEF⌀GRecommended tightening torque
RSMN-20039852358643M44.51.27 N⋅m
RSMN-2006
RSMN-2010
RSMN-2016127523511543M44.5
RSMN-2020
RSMN-2030
RSMN-20402721006025482M55.52.5 N⋅m
RSMN-2050

Unit: mm

Part Number
RSMN-2003
RSMN-2003D
RSMN-2006
RSMN-2006D
RSMN-2010
RSMN-2010D
RSMN-2016
RSMN-2016D
RSMN-2020
RSMN-2020D
RSMN-2030
RSMN-2040
RSMN-2050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Mounting Method Wiring Method Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Other standards Rated Voltage Property type Other standards

₹ 2,588.65

1 Piece(s) 5 Day(s) or more 3Fasten With Screws[Screw Fastening] Terminal Block359852EN---

₹ 2,891.35

1 Piece(s) 5 Day(s) or more 3DIN rail/Screw retention[Screw Fastening] Terminal Block359852EN---

₹ 2,860.73

1 Piece(s) 5 Day(s) or more 6Fasten With Screws[Screw Fastening] Terminal Block359852EN---

₹ 3,592.04

1 Piece(s) 5 Day(s) or more 6DIN rail/Screw retention[Screw Fastening] Terminal Block359852EN---

₹ 3,040.20

1 Piece(s) 5 Day(s) or more 10Fasten With Screws[Screw Fastening] Terminal Block359852EN---

₹ 3,784.91

1 Piece(s) 5 Day(s) or more 10DIN rail/Screw retention[Screw Fastening] Terminal Block359852EN---

₹ 3,412.55

1 Piece(s) 5 Day(s) or more 16Fasten With Screws[Screw Fastening] Terminal Block3512752EN---

₹ 3,913.40

1 Piece(s) 5 Day(s) or more 16DIN Rail[Screw Fastening] Screw Fastening5212735-AC/DC250VDIN rail mount support typeEN60939

₹ 4,347.55

1 Piece(s) 5 Day(s) or more 20Fasten With Screws[Screw Fastening] Terminal Block3512752EN---

₹ 4,678.38

1 Piece(s) 5 Day(s) or more 20DIN rail/Screw retention[Screw Fastening] Terminal Block3512752EN---

₹ 9,257.76

1 Piece(s) 5 Day(s) or more 30Fasten With Screws[Screw Fastening] Terminal Block3512752EN---

₹ 23,662.13

1 Piece(s) 5 Day(s) or more 40Fasten With Screws[Screw Fastening] Terminal Block60272100EN---

₹ 26,697.18

1 Piece(s) 5 Day(s) or more 50Fasten With Screws[Screw Fastening] Terminal Block60272100EN---

Loading...

  1. 1
 

Basic Information

Circuit Configuration Single-Phase Representative Standard UL / CSA
X
whatsapp-qr whatsapp-icon