(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Crimp Terminal For Socket, HNC Series【1-100 Pieces Per Package】

Crimp Terminal For Socket, HNC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A contact for use with the HNC Series, 2.5-mm pitch, board-to-cable connector with side lock.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Part Number
HNC-2.5S-D-A(02)
HNC-2.5S-D-A(15)
HNC-2.5S-D-B(02)
HNC-2.5S-D-B(15)
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRated Current
(A)
Plating of part touching terminal Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)

₹ 1,873.85

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3Gold26 to 22φ 1.35 to 1.7

₹ 547.85

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 3Tin26 to 22φ 1.35 to 1.7

₹ 40.00

5 Piece(s) 5 Day(s) or more 2Gold30 to 26φ 1.0 to 1.35

₹ 547.85

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 2Tin30 to 26φ 1.0 to 1.35

Loading...

  1. 1

Basic Information

Connector series initials G/H/I G/H/I HNC Contact sex Female
Connector Type Cable Connection Allowable Voltage(V) 250 Wiring Method Crimp
Product Category Loose terminal Operating Temperature Range(°C) -25 to +85