(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

2.54‑mm Pitch High-Density Connector, A1/A2 Series Crimp Terminal【100 Pieces Per Package】

2.54‑mm Pitch High-Density Connector, A1/A2 Series Crimp Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      659₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a contact for the 2.54-mm pitch pin header A1 (2-row) series / A2 (1-row) series.

 
Part Number
A1-2226SCC
A1-2630SCC
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConforming wire size
(AWG)

₹ 949.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 26 to 22

₹ 659.02

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 30 to 26

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C A1 Contact sex Female
Connector Type Cable Connection Rated Current(A) 3 Allowable Voltage(V) 200
Wiring Method Crimp Plating of part touching terminal Gold Product Category Loose terminal
Operating Temperature Range(°C) -55 to +85