(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUMICON 1600 Series Multi-Contact Rectangular Connector【1-100 Pieces Per Package】 (Part Number)

SUMICON 1600 Series Multi-Contact Rectangular Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      76₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rectangular multi-contact connector manufactured using a unique HIROSE design.
[Features]
· Nine contact configurations (8, 12, 16, 20, 24, 28, 34, 45, 60) are available. Solder type, wrapping type and crimp type connector units are available.
· Accessories include C case, CA case, CBA case, ST stopper, STA stopper, STB stopper, etc. that can be combined for use in a wide range of applications.
· The connector unit and accessories (cases, stoppers) are completely separate in the SUMICON 1600 series. This means that they can be combined for a variety of uses as well as enabling easier wiring connections.
· These connectors are specified in the NTT specifications, “Spec. No. 1931.”

1600 Series

SUMICON 1600 Series list

SUMICON 1600 Series list

SUMICON 1600 Series crimp type

SUMICON 1600 Series crimp type

SUMICON 1600 Series DIP type

SUMICON 1600 Series DIP type

SUMICON 1600 Series right-angle DIP type (male)

SUMICON 1600 Series right-angle DIP type (male)

Main Specifications of SUMICON 1600 Series Multi-Contact Rectangular Connectors

ItemStandard Value
Operating Temperature Range-55 to +85°C
Rated Current3 A
Rated voltage300 V AC
Contact resistance7 mΩ or less at 1 A DC
Insulation resistance1,000 MΩ or more at 500 V DC
Withstand Voltage1,000 V AC for 1 minute

SUMICON 1600 Series product standards

Part NameMaterialsColor/Finish
InsulatorGlass filled diallylphthalate resinBlue
Male contactBrassType A: silver plating
Female contactsPhosphor bronzeType G: gold plating
Plug caseABS resin
(black)
NTT specification is ABS resin
2.5PB 6.0/2.0 color
Stopper bracketSteelNickel plating

SUMICON 1600 Series materials/processing

Part NameMaterialsColor/Finish
Plug casePolypropylene resinBlack
StopperSteelNickel plating

Shoulder-touch lock type materials/processing

Compatible
wire
AWG#262830
Wire diameter (mm)0.410.320.26
Maximum coating outer diameter
(mm)
0.950.750.6
Wrapping methodOrdinary wrappingCoating
one wrap
Coating
one wrap
Effective number of wrappingsApprox. 8Approx. 8Approx. 9
Number of wrappings per terminalTwo wraps

SUMICON 1600 Series wrapping specifications

ItemStandard Value
Operating Temperature Range-55 to +85°C
Rated Current3 A
Rated voltage300 V AC
Contact resistance7 mΩ or less at 1 A DC (contact only)
Insulation resistance5,000 MΩ or more at 500 V DC
Withstand Voltage1,000 V AC for 1 minute
Compatible cableAWG#24 to 28 (coating outer diameter ø0.9 to ø1.6)
Crimping strength
(Units: kg or more)
CableAWG#24AWG#26AWG#28
Crimping force3.62.41.6

SUMICON 1600 Series crimp type product standards

Part NameMaterialsColor/Finish
InsulatorGlass filled polycarbonate resin
UL94V-0
Blue
Male contactBrassGold plating
Silver plating
Female contactsPhosphor bronzeGold plating
Silver plating

SUMICON 1600 Series crimp type materials/processing

ItemStandard Value
Operating Temperature Range-55 to +85°C
Rated Current3 A
Rated voltage300 V AC
Contact resistance7 mΩ or less at 1 A DC
Insulation resistance1,000 MΩ or more at 500 V DC
Withstand Voltage1,000 V AC for 1 minute

SUMICON 1600 Series DIP type product standards

Part NameMaterialsColor/Finish
InsulatorGlass filled diallylphthalate resin (blue) 
Male contactBrassType A: silver plating
Female contactsPhosphor bronzeType G: gold plating

SUMICON 1600 Series DIP type materials/processing

ItemStandard Value
Operating Temperature Range-55 to +85°C
Rated Current3 A
Rated voltage300 V AC
Contact resistance10 mΩ or less at 1 A DC
Insulation resistance1,000 MΩ or more at 500 V DC
Withstand Voltage1 min. at 1,000 V AC r.m.s

SUMICON 1600 Series right-angle DIP type (male) product standards

Part NameMaterialsColor/Finish
InsulatorGlass filled diallylphthalate resinBlue
ContactsBrassType A: silver plating
Type G: gold plating
Right-anglePolybutylene terephthalate resinBlue (UL94V-0)
Stopper bracketCopperNickel plating

SUMICON 1600 Series right-angle DIP type (male) materials/processing

ClassificationNTT No.Short FormProduct No.HRS No.
PlugCN-3320GLWPMSA connector20GLWPMSAP-1620BA-CA(01)216-0247-5 01
CN-4028GLWPMSA connector28GLWPMSAP-1628BA-CA(01)216-0249-0 01
CN-4534GLWPMSA connector34GLWPMSAP-1634BA-CA(01)216-0250-0 01
CN-5445GLWPMSA connector45GLWPMSAP-1645BA-CA(01)216-0251-2 01
CN-6760GLWPMSA connector60GLWPMSAP-1660BA-CA(01)216-0252-5 01
CN-3320GLWPFSA connector20GLWPFSAS-1620A-CA(01)216-0153-3 01
CN-3724GLWPFSA connector24GLWPFSAS-1624A-CA(01)216-0154-6 01
CN-4028GLWPFSA connector28GLWPFSAS-1628A-CA(01)216-0155-9 01
CN-4534GLWPFSA connector34GLWPFSAS-1634A-CA(01)216-0126-0 01
CN-5445GLWPFSA connector45GLWPFSAS-1645A-CA(01)216-0127-3 01
CN-6760GLWPFSA connector60GLWPFSAS-1660A-CA(01)216-0128-6 01
ReceptacleCN-3724GJMSA connector24GJMSAP-1624BA-STA(01)216-0254-0 01
CN-4028GJMSA connector28GJMSAP-1628BA-STA(01)216-0255-3 01
CN-4534GJMSA connector34GJMSAP-1634BA-STA(01)216-0256-6 01
CN-5445GJMSA connector45GJMSAP-1645BA-STA(01)216-0257-9 01
CN-6760GJMSA connector60GJMSAP-1660BA-STA(01)216-0258-1 01
CN-3320G2JMSA connector20G2JMSAPW-1620BA-STA(01)216-0292-0 01
CN-3724G2JMSA connector24G2JMSAPW-1624BA-STA(01)216-0293-2 01
CN-4028G2JMSA connector28G2JMSAPW-1628BA-STA(01)216-0294-5 01
CN-4534G2JMSA connector34G2JMSAPW-1634BA-STA(01)216-0296-0 01
CN-6760G2JMSA connector60G2JMSAPW-1660BA-STA(01)216-0298-6 01
CN-3320GJFSA connector20GJFSAS-1620A-STA(01)216-0151-8 01
CN-3724GJFSA connector24GJFSAS-1624A-STA(01)216-0148-3 01
CN-4028GJFSA connector28GJFSAS-1628A-STA(01)216-0152-0 01
CN-4028G2JFSA connector28G2JFSASW-1628A-STA(01)216-0313-8 01
CN-4534G2JFSA connector34G2JFSASW-1634A-STA(01)216-0299-9 01
CN-5445G2JFSA connector45G2JFSASW-1645A-STA(01)216-0300-6 01
CN-6760G2JFSA connector60G2JFSASW-1660A-STA(01)216-0301-9 01

Cross reference to NTT No.
(Note) All NTT types include connector units. The items shown on each page are cases or stoppers only.

Function Diagram

Function diagram 1

Function diagram 1

Function diagram 2

Function diagram 2

Connector Mounting Hole Drilling Diagram

SUMICON 1600 Series crimp type connector mounting hole drilling diagram

SUMICON 1600 Series crimp type connector mounting hole drilling diagram

Units: mm

Number of ContactsABCCompatible screw
81913.58.5M2.6
122418.58.5
162923.58.5
202721.511.5
243125.511.5
283428.511.5
343933.511.5
454842.511.5
606155.511.5

SUMICON 1600 Series crimp type connector mounting hole drilling dimensions

SUMICON 1600 Series DIP type mounting hole drilling diagram

SUMICON 1600 Series DIP type mounting hole drilling diagram

Units: mm

Number of ContactsABCCompatible screw
81913.58.5M2.6
122418.5
162923.5
202721.511.5
243125.5
283428.5
343933.5
454542.5
606155.5

SUMICON 1600 Series DIP type mounting hole drilling dimensions

Connector Mounting Hole Drilling Diagram (SUMICON 1600 Series Right-Angle DIP Type [Male])

If inserting and soldering to a printed circuit board, drill mounting holes as shown below.

With top-touch lock type stopper bracket

With top-touch lock type stopper bracket

With side-touch lock type stopper bracket

With side-touch lock type stopper bracket

Product Usage

SUMICON 1600 Series Crimp Type Connector Usage

  1. 1. Take care when removing the connectors to pull out by the housing and not tug on the wires.
  2. 2. The male terminals of the connectors will be bent if the connectors are twisted when being removed. Take care to pull the characters out straight.
  3. 3. The plastic locks are sufficiently strong to ensure that the connector engagement will not be loosened by vibration or the weight of the wires. Their strength is not sufficient for other loads. When strength for some other load is required, use the top-touch lock type plug case (common for both solder and wrapping types.)
  4. 4. Both gold-plated and silver-plated terminals are available. Use the gold-plated type in adverse environments. In other environments the manufacturer recommends the economical silver-plated type.
  5. 5. Use a manual crimping device for low-volume crimping and maintenance. For high-volume crimping the manufacturer recommends their automatic crimping machine.
  6. 6. For plug-in uses, the manufacturer recommends the Sumicon 1600 Series solder or wrapping types for improved functionality.

SUMICON 1600 Series DIP Type Connector Usage

  1. 1. The male terminals of the connectors will be bent if the connectors are twisted when being removed. Take care to pull the characters out straight.
  2. 2. Both gold-plated and silver-plated terminals are available. Use the gold-plated type in adverse environments. In other environments the manufacturer recommends the economical silver-plated type.
Part Number
P-1634BA(09)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Terminal pitch
(mm)

₹ 304.00

1 Piece(s) 5 Day(s) or more -Male34[Cable Connection] Cable Connection3AC300SolderStraightSilverConnector unitNANANA2.52.5

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials Number Number 1600
X
whatsapp-qr whatsapp-icon