(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HR10 Series Miniature Circular Connector【1-100 Pieces Per Package】 (Part Number)

HR10 Series Miniature Circular Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small-diameter circular connectors, with the smallest size being close to the thickness of a cigarette. For use with camera interfaces.
[Features]
· Single-action, push-pull lock mechanism enables quick insertion and removal.
· Simply push when inserting to securely lock.
· Five key ensures insertion only to the intended location even when inserting by feel.
· Contacts are arranged in a safe configuration that prevents the contact pins from being damaged when aligning the five key by feel.
· Push-pull lock means little space is necessary for insertion and removal, making it possible to mount multiple connectors in close proximity to each other.
· No small screwdrivers are required for connector disassembly or assembly, meaning wiring and mounting can be performed easily using a JIS wrench.
· With a simple and neat external appearance and a satin finish on the top surface, the connectors will not stand out.
· Compact, high density, high reliability and simple design.
· Extremely simple insertion and removal.
[Applications]
· Convenient for a wide range of equipment due to its small size, light weight, and excellent operability.

High-Performance Circular Connector for Camera Interfaces

Can be used with a wide range of equipment thanks to its small size, light weight, and excellent operability.

Can be used with a wide range of equipment thanks to its small size, light weight, and excellent operability.

Specifications of HR10 Series Miniature Circular Connectors

Product Standards

RatingShell SizeNumber of ContactsRated Current
74
5
6
2 A
1010
12
2 A
13202 A
RatingShell SizeNumber of ContactsRated voltage
74
5
6
150 V AC, 200 V DC
100 V AC, 140 V DC
100 V AC, 140 V DC
1010
12
100 V AC, 140 V DC
1320100 V AC, 140 V DC
RatingOperating Temperature Range-25 to 85°C
Storage temperature range-10 to 60°C
ItemStandardConditions
1. Contact resistance10 mΩ or lessMeasure at 1 A DC
2. Insulation resistance:1,000 MΩ or moreMeasure at 100 V DC
3. Withstand voltageThere shall be no flashover or dielectric breakdown300 V AC for 1 min., 4-pin: 500 V AC for 1 min.
4. Vibration resistanceThere shall be no electrical discontinuity for 10 μs or greaterTest at 10 to 55 Hz/cycle, Single amplitude: 0.75 mm
Three directions, 2 hours each.
5. ShockThere shall be no electrical discontinuity for 10 μs or greaterTest at acceleration 490 m/s2, duration: 11 ms,
3 directions, 3 times each.
6. Mating cycleContact resistance 15 mΩ or less1,000 times
7. Temperature cycleInsulation resistance 1,000 MΩ or moreLeave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 85°C: 30 mins.>Room temperature: 10 to 15 mins.
Total of 5 cycles.
8. Humidity resistanceInsulation resistance:
5 MΩ or more (at high humidity), 50 MΩ or more (when dry)
Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours.

 

Materials/Processing

ItemMaterialsFinishNotes
ExteriorZinc alloy, brassMatte-finished nickel plating
InsulatorPolyamide resin, PBT resinBlue, black
ContactsCopper alloyHR10: gold plating
HR10A: silver plating
Product NameMaterialsFinish
Plug shellBrassGold plating
Jack shellBrass
InsulatorTetrafluoride resin 
Male contactPhosphor bronzeGold plating
Female contactsBeryllium copper

Coaxial Contact Materials/Processing

ItemStandard Value
Impedance50 Ω
Insulation resistance1,000 MΩ or more at 250 V DC
Contact resistanceCenter 6.5 mΩ or less, Exterior 4 mΩ or less at 1 A DC
Withstand VoltageAt 250 V AC (r.m.s) for 1 min.
Voltage standing wave ratio0 to 1,000 MHz, 1.3 or less
Pull force (extraction force)4.9 N (500 gf) or more

Coaxial contact performance

 

Connector Combination Diagram

Connector Combination Diagram

(Notes)

  1. 1. When using a plug with male terminal, be sure to use a receptacle or jack fitted with female terminal.
  2. 2. The standard finish of the terminal is gold plating for the HR10, and silver plating for the HR10A and HR10G. Be sure to use male and female connectors of the same plating.

Product Usage

 

Connector Handling

Connector Handling

 

Wiring procedure (plug side)

Wiring procedure (plug side)

  • *This applies also to the jack side assembly procedure.
  • *No special procedure is given here for the receptacle side because no special procedure is necessary.

 

 HR10 TypeHR10A Type
1Use cables with a nominal sectional area of 0.129 mm2 (26 AWG) or less at the finished outer diameters applicable for each size.
2After processing the cable ends according to the dimensions in the above drawings, fit the parts to the cable as shown in the drawings.
Fit the parts to the cable in the following order: tightener, clamp washer and plug body.Fit the parts to the cable in the following order: tightener, cord bushing and plug body.
3(Solder type)
Insert the P shell unit into the assembly tool stand and solder it.
(Crimp type)
After crimping the appropriate crimp terminal to the cable core, insert the crimp terminal into the terminal hole in the P shell unit.
4Assemble the connector in the following order.
(1) Screw the plug body into the thread in the P shell unit with the tightening force shown in Table 1 using a torque wrench with a fixed torque. Before tightening the plug body, slacken part C so that no load is applied to the soldered wires.
(2) Apply the clamp washer to the bifurcated part of the plug body, and then tighten the tightener until surface B touches the plug body surface A.
(Note) In order to prevent loosening, apply a screw-locking adhesive at the threaded section.
(1) Fix by crimping the clamp accompanying the cable with the cable crimping tool (HR10A-TC-02).
(2) Screw the plug body into the thread in the P shell unit with the tightening force shown in Table 1 using a torque wrench with a fixed torque. Before tightening the plug body, slacken part D so that no load is applied to the soldered wires.
(3) Tighten the set screw so that the tip of the screw presses one of the 2 bosses on the clamp. Fix the set screw with a tightening torque of 0.3 N·m (3 kgf/cm.)
(4) Attach the cord bushing to the plug body.
(Note) In order to prevent loosening, apply a screw-locking adhesive at the threaded section.
5This completes the work.

Wiring procedure (plug side) work steps

Product Usage Precautions

  1. 1. Make sure the power is off before mating or un-mating the connector.
  2. 2. Use connectors with socket (female) contacts at the power side of the circuit.
  3. 3. Make sure that the coupling is in the completely locked position.
  4. 4. Cable clamping, cable rotation, and other forces may vary with the cable construction. Make sure that your cable is suitable for use with these connectors before usage and production.
Part Number
HR10A-7R-5P(73)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Wiring Method Connection direction Protection function (environmentally resistant) Shell Size Plating of part touching terminal Product Category Specifications Dimensions (vertical × horizontal × depth)
(mm)
Operating Temperature Range
(°C)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15 Mating partner 16 Mating partner 26 Mating partner 27

₹ 667.20

1 Piece(s) 5 Day(s) or more -Male5Panel MountSolderStraightNA7SilverReceptacleLow Costφ 11 × 14-25 to +85HR10A-7P-5S(73)-----------------

Loading...

  1. 1

Basic Information

Connector Shape Round shape Connector series initials G/H/I G/H/I HR10
Rated Current(A) 2 Features NA

Please check the type/dimensions/specifications of the part HR10A-7R-5P(73) in the HR10 Series Miniature Circular Connector series.

Product variants

Part Number
HR10-10R-12P(73)
HR10-10R-12PA(73)
HR10-10R-12S(73)
HR10A-7R-5S(73)
HR10A-7R-6P(73)
HR10A-7R-6PB(73)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Wiring Method Connection direction Protection function (environmentally resistant) Shell Size Plating of part touching terminal Product Category Specifications Dimensions (vertical × horizontal × depth)
(mm)
Operating Temperature Range
(°C)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15 Mating partner 16 Mating partner 26 Mating partner 27

₹ 1,089.27

1 Piece(s) 5 Day(s) or more -Male12Panel MountSolderStraightNA10GoldReceptacleStandardφ 14 × 16-25 to +85HR10-10P-12S(73)-----------------

₹ 1,533.60

1 Piece(s) 5 Day(s) or more 10Male12For PCBSolderStraightNA10GoldReceptacleStandardφ 14 × 15.5-25 to +85HR10-10P-12S(73)-----------------

₹ 1,861.60

1 Piece(s) 5 Day(s) or more -Female12Panel MountSolderStraightNA10GoldReceptacleStandardφ 14 × 16-25 to +85HR10-10P-12P(73)-----------------

₹ 753.60

1 Piece(s) 5 Day(s) or more -Female5Panel MountSolderStraightNA7SilverReceptacleLow Costφ 11 × 14-25 to +85HR10A-7P-5P(73)-----------------

₹ 590.27

1 Piece(s) 5 Day(s) or more -Male6Panel MountSolderStraightNA7SilverReceptacleLow Costφ 11 × 14-25 to +85HR10A-7P-6S(73)HR10A-7P-6SC(73)----------------

₹ 552.80

1 Piece(s) 5 Day(s) or more 10Male6For PCBSolderStraightNA7SilverReceptacleLow Costφ 11 × 15.6-25 to +85HR10A-7P-6S(73)HR10A-7P-6SC(73)----------------