(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Rack and Panel Connector, QR/P15 Series

Small Rack and Panel Connector, QR/P15 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Construction is divided into main connector unit / cable connection portion. 8, 24 (4 pins for power source) and 40-pin configuration.

[Features]
・Construction divided into main connector unit / cable connection portion: dividing the main body into main connector unit / cable connection portion parts enables product harness insertion from the back, increasing cable connection harness and set mounting workability.
・Sequence structure: the 40-pin type uses 2 pins for both terminals as a sequence terminal, taking safety into full consideration.
・Power supply compatibility: The 24-pin type incorporates power source terminal type.
・The power supply terminal connection uses MDF6 series 4-pin connectors (3.5-mm pitch, UL and CSA certified). Use of AWG16 ensures a 6A power supply capacity.
・Further, it is also possible to crimp using automated machines.
・Contact reliability: the main connector body contact portion uses a forked, double contact (tuning fork) shape in an effort to offer more stable contact.

Part Number
QR/P15-8P-C(50)
QR/P15-8S-C(50)
QR/P15-24(4)P-C(50)
QR/P15-24(4)S-C(50)
QR/P15-40P(50)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Rated Current
(A)
Product Category

₹ 397.14

1 Piece(s) 5 Day(s) or more 10Male81Plug

₹ 165.71

1 Piece(s) 5 Day(s) or more 10Female81Receptacle

₹ 524.00

1 Piece(s) 5 Day(s) or more 10Male246Plug

₹ 508.80

1 Piece(s) 5 Day(s) or more 10Female246Receptacle

₹ 546.82

1 Piece(s) 5 Day(s) or more -Male401Plug

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials P/Q/R P/Q/R QR/P
Connector Type Panel Mount Connection direction Straight Plating of part touching terminal Gold
Contact Pitch(mm) 2 Operating Temperature Range(°C) -10 – +60
X
whatsapp-qr whatsapp-icon