(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a board-to-cable connector for a circuit board with high voltage resistance that corresponds to 3,000 V and has a lock included. One-push connection operation is available for improved mating operability.
[Features]
• Connector mating in just one push: Through the utilization of an inertia lock, mating work can be performed easily and with certainty in just one push.
• This also prevents accidents resulting from partial mating.
• Improved workability through vertical mating: Vertical mating and horizontal cable pulling improve workability in the field. drawer allows improved working in the field.
• Also, the mating surface has a large guiding area to make insert operations easier to perform.
• Designed with high voltage in mind: In addition to the terminal pitch, the design accumulates a large side surface distance, retaining performance in a high voltage environment.
• Header connector uplift prevention: Through solder connections to a total of 4 areas, the header side housing is fixed firmly in place, preventing and uplift from occurring.
• Solder implementation for uplift prevention: As a solder implementation method for preventing uplift, a kink structure is included in the terminals (P = 12 mm products only).
• UL, C-UL, and TUV certified products: Those products have obtained safety standard qualifications as connectors (P = 12 mm products only).
Secure and easy mating in one step
Header connector hold-down mechanism / contacts / insulation case
MDF51K-2P-12DSA(20)
MDF51SU-2P-13V(23)
MDF51SY-2P-13DSA(21)
MDF51-2S-12C
MDF51K (P = 12‑mm type) dimensional drawing
Straight pin header, DIP
Recommended circuit board dimensional drawing (t = 1.6 mm)
Packaging diagram
Specification: tin plating, tray packaging
Product No. | HRS No. | Number of Contacts | Resin color |
---|---|---|---|
MDF51K-2P-12DSA(20) | 547-2017-9-20 | 2 | Black |
MDF51SU/MDF51SY (P = 13‑mm type) dimensional drawing
Straight pin header, SMT
Recommended board pattern diagram
Packaging diagram
Specification: tin plating, embossed packaging
Product No. | HRS No. | Number of Contacts | Resin color |
---|---|---|---|
MDF51SU-2P-13V(23) | 547-2016-6-23 | 2 | Beige |
MDF51SY-2P-13DSA(21) dimensional drawing / straight pin header, DIP
Recommended circuit board dimensional drawing (t = 1.6 mm)
Product No. | HRS No. | Number of Contacts | Resin color |
---|---|---|---|
MDF51SY-2P-13DSA(21) | 547-0920-3-21 | 2 | Black |
Packaging diagram
Specification: tin plating, tray packaging
MDF51-24SCF(40) dimensional drawing
Product No. | HRS No. | Type | Quantity | Finish |
---|---|---|---|---|
MDF51-24SCF(40) | 547-2005-0-40 | Reel contact | 10,000 reels | Tin plating |
Conductor Size (Stranded Wire Configuration) | Jacket Outer Diameter |
---|---|
AWG24 (19 wires/ø0.127 mm) | ø1.74 mm |
Compatible cable (tin-plated annealed copper wire)
Note: Please inquire when using a wire other than the recommended wire.
Type | Product No. | HRS No. | Compatible Contact |
---|---|---|---|
Applicator | AP105-MDF51-24S | CL901-4607-9-00 | MDF51-24SCF |
Press main body | CM-105 | CL901-0005-4-00 | - |
Extraction tool | DF-C-PO(B) | CL550-0179-2-00 | MDF51-24SCF |
Applicable crimp tool
(Note 1) Issues caused by using tools other than those specified are not covered by warranty.
(Note 2) If using the specified press main body, a dedicated reel stand is required.
MDF51-2S-12C
Crimp socket
Product No. | HRS No. | Number of Contacts | Resin color |
---|---|---|---|
MDF51-2S-12C | 547-2004-7-00 | 2 | White |
(Note) 1 pack (100 pcs.)
Part Number |
---|
MDF51-2S-12C |
MDF51K-2P-12DSA(20) |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable pin/contact | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Dimensions (vertical × horizontal × depth) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 923.20 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | Female | [Cable Connection] Cable Connection | Crimp | Angle | No terminal | Socket | 9.85 x 25.6 x 6 | ||
₹ 38.57 | 2 Piece(s) | 5 Day(s) or more | Male | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Header | 9.55 x 21.5 x 11.9 |
Loading...
Connector Shape | Rectangular | Connector series initials | M/N/O | M/N/O | MDF |
---|---|---|---|---|---|
Number Of Pins | 2 | Rated Current(A) | 1 | Allowable Voltage(V) | AC/DC3000 |
Representative Standard | UL / CUL / TUV | Contact Pitch(mm) | 12 | Operating Temperature Range(°C) | -35 to +85 |
Terminal pitch(mm) | 12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy