(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Long-Life, Small, Rectangular Interface Connector, 3500 Series

Long-Life, Small, Rectangular Interface Connector, 3500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      611₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This small interface connector includes a lock, and has excellent performance, holding up for 20,000 insertion and removal cycles in testing.

[Features]
• This connector has a long service life and can be inserted and removed up to 20,000 times.
• The terminal structure has high reliability, and is a 2-point contact bellows type.
• In response to forceful pulling on the lock, the unit unlocks utilizing the "snap lock method." This makes the connector resistant to damage from outside forces pulling on the cable unexpectedly.
• By pushing the button on the left or right side of the plug, you can easily unlock the cable, and because there's an audible "clicking" sound when the cable locks in place, you can be absolutely sure that it is locked.
• Small and lightweight (the 16-core receptacle is approximately 2 g), effective for size and reduction of terminal equipment.
• The new boxes and metal shell bending structure utilized function as EMI measures, and the connector itself is durable.
• Just push a button and EDS measures are complete through the utilization of an over-molded plug cover.
• The circuit board implementation method uses a 0.8-mm pitch row with the SMT method, so implementation is easy.
• Conforms to circuit board with t values of 0.81 to 1.6 mm, giving users an extensive selection of circuit boards.
• Two types of wire connection methods on the plug side are available. One is a pressure welded type for wire connection labor reduction, and the other is a solder type with arbitrary cable type selection available.

Product Features

Forward Engagement Type

Forward engagement type 3560-16S(50)

Forward engagement type 3560-16S(50)

Outline drawing

Outline drawing

Number of ContactsProduct No.ABCDEF
103560-10S(50)16.27.21923.220.820.5
163560-16S(50)211223.82825.625.3

Reverse Engagement Type

Reverse engagement type 3560-16SR(50)

Reverse engagement type 3560-16SR(50)

Outline drawing

Outline drawing

Number of ContactsProduct No.ABCDEF
103560-10SR(50)16.27.21923.220.820.5
163560-16SR(50)211223.82825.625.3
Part Number
3530A-10P-CV(50)
3540-10P-CV(50)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWiring Method Conforming wire size
(AWG)

₹ 657.60

1 Piece(s) 5 Day(s) or more 10Pressure Welding28

₹ 611.20

1 Piece(s) 5 Day(s) or more 10Solder-

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials Number Number 3500
Applicable pin/contact Female Number Of Pins 10 Connector Type Cable Connection
Rated Current(A) 1 Allowable Voltage(V) AC125 Connection direction Straight
Plating of part touching terminal Gold Product Category Plug Features NA
Dimensions (vertical × horizontal × depth)(mm) 9 x 24 x 32 Contact Pitch(mm) 1.6 Operating Temperature Range(°C) -40 to +85
Terminal pitch(mm) 1.6