(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compatible Cord Clamp For Circular Connectors

Compatible Cord Clamp For Circular Connectors
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      371₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Compatible cord clamps for circular connectors made by HIROSE ELECTRIC.

Compatible Cord Clamp For Circular Connectors

Standard Type

JR13WCC-6(71)

JR13WCC-6(71)

Outline drawing (representative image)

Outline drawing (representative image)

Product No.HRS No.øAøBCDE
JR13WCC-4(71)114-2045-0 7142017M16 × 0.7517
JR13WCC-5(71)114-2046-3 715
JR13WCC-6(71)114-2047-6 716
JR13WCC-7(71)114-2048-9 717
JR13WCC-8(71)114-2049-1 718
JR13WCC-9(71)114-2050-0 719
JR13WCC-10(71)114-2051-3 7110

Simple Type

JR13WCC-A6(71)

JR13WCC-A6(71)

Outline drawing (representative image)

Outline drawing (representative image)

Product No.HRS No.øAøBCDE
JR13WCCA-4(71)114-2069-9 714197.5M16 × 0.7517
JR13WCCA-5(71)114-2070-8 715
JR13WCCA-6(71)114-2071-0 716
JR13WCCA-7(71)114-2072-3 717
JR13WCCA-8(71)114-2073-6 718
JR13WCCA-9(71)114-2074-9 719
JR13WCCA-10(71)114-2075-1 7110
  • *Because too high of a cable clamping force is undesirable for simple cord clamps, use only after confirming the cable clamping force.
Part Number
JR13WCC-5(72)
JR13WCC-6(72)
JR13WCC-7(72)
JR13WCC-8(72)
JR13WCC-9(72)
JR13WCC-10(72)
JR13WCCA-4(72)
JR13WCCA-6(72)
JR13WCCA-7(72)
JR13WCCA-8(72)
JR13WCCA-9(72)
JR13WCCA-10(72)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFeatures Conforming cable outer diameter
(mm)

₹ 1,204.80

1 Piece(s) 5 Day(s) or more -Screw tighteningφ5

₹ 680.35

1 Piece(s) 5 Day(s) or more -Screw tighteningφ6

₹ 962.40

1 Piece(s) 5 Day(s) or more -Screw tighteningφ7

₹ 748.00

1 Piece(s) 5 Day(s) or more -Screw tighteningφ8

₹ 962.40

1 Piece(s) 5 Day(s) or more -Screw tighteningφ9

₹ 677.02

1 Piece(s) 5 Day(s) or more -Screw tighteningφ10

₹ 386.00

1 Piece(s) Available 5 Day(s) or more -Without screwφ4

₹ 371.93

1 Piece(s) 5 Day(s) or more -Without screwφ6

₹ 460.80

1 Piece(s) 5 Day(s) or more 10Without screwφ7

₹ 371.65

1 Piece(s) 5 Day(s) or more -Without screwφ8

₹ 371.45

1 Piece(s) 5 Day(s) or more -Without screwφ9

₹ 371.33

1 Piece(s) 5 Day(s) or more -Without screwφ10

Loading...

  1. 1

Basic Information

Connector Shape Round shape Connector series initials J/K/L J/K/L JR
Protection function (environmentally resistant) IP67 Shell Size 13 Plating of part touching terminal No terminal
Product Category Cord clamp Specifications For RM15WTPZ / For RM15WTLP / For HR22-12WTLP Operating Temperature Range(°C) -25 to +85
X
whatsapp-qr whatsapp-icon