(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rack and Panel Connector, QR/P6 Series

Rack and Panel Connector, QR/P6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      411₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is popular as a square multi-pin rack / panel connector with plug-in connection.
Compact design with separate crimp terminals for power supply and signal, and guide pin with integrated insulator.
[Features]
・ The terminal, combined with the smooth insertion/removal feeling, provides stable contact pressure due to the point blade contact, and has a wide margin for the variation in connector coupling length that is peculiar to plug-in connection
・ The terminal is made compact by dividing it for power supply and signal
・ The signal terminal pitch inside the housing is 2.54 mm, and the opposing 2 poles on one side are arranged at a pitch of 6.9 mm to withstand high voltage, so it can be used for power supply
・ Insulation material uses flame retardant (UL9V-0)
・ Miniaturized by integrating the guide pin with the insulator
・ Floating structure is possible by using stepped screws
・ The female housing has a structure in which the contact part of the female terminal is deeper than the mating surface and it is compatible with the finger test (UL standard 1950 compliant)
・ This product is UL, CSA, TÜV certified

Part Number
QR/P6-24S-C(01)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 411.43

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials P/Q/R P/Q/R QR/P
Applicable pin/contact Female Number Of Pins 24 Connector Type Panel Mount
Rated Current(A) 10 Allowable Voltage(V) AC120 Connection direction Straight
Representative Standard UL / TUV / CSA Product Category Housing (plug-in connection) Contact Pitch(mm) 2.54
Operating Temperature Range(°C) -10 – +60
X
whatsapp-qr whatsapp-icon