(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Circular Connector, RP13 Series【1-100 Pieces Per Package】 (Part Number)

Plastic Circular Connector, RP13 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly reliable compact-type connector that is small, light, and tough, supporting needs associated with the miniaturization of devices.

[Features]
· Due to its compact shape, fits any model without compromising the aesthetic appearance of the model.
· Single-action push-pull lock mechanism enables rapid manipulation during insertion and removal, in addition to high-density mounting.
· The multiple keys of the mating guide ensures the connector is never inserted in incorrect positions.
· A tough polycarbonate resin material, containing glass is used for the exterior, resulting in light weight and toughness.
· Wire connection methods include crimping for plugs as well as crimping for receptacles and the circuit board dip method, enabling reduced labor and options better suited to the model used.
In-stock items are made-to-order products, so returns and cancellations are not possible. Thank you for your understanding.

Push-Pull Lock Plastic Connectors

RP13 series

RP13 series

Specifications of RP13 Series Plastic Circular Connectors

Variations

Item 
Number of Contacts13-positions, 15-positions, 20-positions
Connector typePlug/Jack: straight, Receptacle: straight, right-angle
Plug wired typeCrimp
Receptacle wired typeCrimp, PCB dip
Receptacle mounting methodFlange, nut-fastening

 

Product Standards

RatingRated CurrentStandard type: 2 A (when using wire of AWG#24 or higher)
Anti-static type: 2 A (when using wire of AWG#22 or higher)
Operating Temperature Range-10 to 60°C
Rated voltage13-positions / 15-positions: 30 V AC, 42 V DC
20-positions: 100 V AC, 140 V DC
Storage temperature range-10 to 60°C
ItemStandardConditions
1. Contact resistance13-positions / 15-positions: 15 mΩ or less
20-positions: 30 mΩ or less
Measure at 1 A DC
2. Insulation resistance:1,000 MΩ or moreMeasure at 250 V DC
3. Withstand voltageThere shall be no flashover or dielectric breakdown300 V AC for 1 min.
4. Vibration resistanceThere shall be no electrical discontinuity for 10 μs or greaterTest at 10 to 55 Hz/cycle, amplitude: 0.75 mm, three directions, 2 hours each.
5. ShockThere shall be no electrical discontinuity for 10 μs or greaterTest at acceleration 490 m/s2, duration: 11 ms, three directions, 3 times each.
6. Mating cycleContact resistance - 13-position /15-position: 20 mΩ or less
20-position: 45 mΩ or less
1,000 times
7. Temperature cycleInsulation resistance: 100 MΩ or moreLeave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 85°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles.
8. Humidity resistanceInsulation resistance:
10 mΩ or more (at high humidity)
100 MΩ or more (when dry)
Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours.

 

Materials/Processing

ItemMaterialsFinishNote
PlugExterior, insulatorPolycarbonate resinUL94V-0
ClampBrass
BushingVinyl chloride resin
ReceptacleExterior, insulatorPolycarbonate resinUL94V-0
SteelNickel plating 
Female contactsPhosphor bronzeSilver plating
Male contactBrass 
Crimped female contactFemale contactsPhosphor bronzeSilver plating, gold plating
Crimped male contactMale contact

Product Outline Drawing And Dimensions

Standard Type

Standard plug: RP13A-12PA-13SC(71)

Standard plug: RP13A-12PA-13SC(71)

Dimensional drawing (representative image)

Dimensional drawing (representative image)

(Note) Cable clamping, cable rotation, and other forces may vary with the cable construction. Make sure that your cable is suitable for use with these connectors before usage and production.

Receptacle (flange type / crimp type): RP13A-12RA-13PC(71)

Receptacle (flange type / crimp type): RP13A-12RA-13PC(71)

Dimensional drawing (representative image)

Dimensional drawing (representative image)

Receptacle (flange type / DIP type): RP13A-12RA-13PA(71)

Receptacle (flange type / DIP type): RP13A-12RA-13PA(71)

Dimensional drawing (representative image)

Dimensional drawing (representative image)

Receptacle (nut-fastening type / DIP type): RP13A-12RB-13PA(71)

Receptacle (nut-fastening type / DIP type): RP13A-12RB-13PA(71)

Dimensional drawing

Dimensional drawing

Right-angle DIP: RP13A-12RC-20PB

Right-angle DIP: RP13A-12RC-20PB

Dimensional drawing (representative image)

Dimensional drawing (representative image)

Jack: RP13A-12J-13PC(71)

Jack: RP13A-12J-13PC(71)

Dimensional drawing of jack (representative image)

Dimensional drawing of jack (representative image)

Contact (male terminal)

Contact (male terminal)

Contact (female terminal)

Contact (female terminal)

(Note 1) Use connectors with gold-plated contacts if the connectors will be subjected to constant vibration.

 

RP13A Anti-Static Type

Plug: RP13A-12PA-13PC(71)

Plug: RP13A-12PA-13PC(71)

Dimensional drawing (representative image)

Dimensional drawing (representative image)

(Note) Cable clamping, cable rotation, and other forces may vary with the cable construction. Make sure that your cable is suitable for use with these connectors before usage and production.

Receptacle (flange type / crimp type): RP13A-12R-13SC(71)

Receptacle (flange type / crimp type): RP13A-12R-13SC(71)

Dimensional drawing of receptacle (flange type / crimp type) (representative image)

Dimensional drawing of receptacle (flange type / crimp type) (representative image)

Contact (male terminal)

Contact (male terminal)

Contact (female terminal)

Contact (female terminal)

(Note 1) Only contact positions 12 and 13 can be used with 18 to 22 AWG wire. Other contact positions numbers cannot be used with this wire gauge.
(Note 2) When crimping wires gauge 18 to 22 AWG, make sure that the outer insulation diameter is ø1.79 mm or less. For wires gauges 24 to 30 AWG, use an outer insulation diameter of ø1.15 mm or less.

 

Dimensional Drawing of Panel Mounting Hole

Standard type / Flange type

Standard type / Flange type

Standard type / Nut-fastening type

Standard type / Nut-fastening type

For anti-static type / flange type

For anti-static type / flange type

Standard type
(Note 1) Above figures show the arrangement viewed from the panel surfaces. The mating guide of flange type is located on the top position.
(Note 2) The applicable panel thickness for the flange type receptacle is a maximum of 2.7 mm, as the connector is mounted from the back surface of the panel.
(Note 3) The applicable panel thickness for the nut fastening type is 5 mm max. and 1 mm min.

Anti-static type
(Note 1) Above figures show the arrangement viewed from the panel surface. The mating guide of flange type is located on the top position.
(Note 2) The applicable panel thickness for the flange type receptacle is a maximum of 4.7 mm, as the connector is mounted from the back surface of the panel.

Product Termination Procedure

(Plug)

(Plug)

Work Procedure

  1. 1. Pass the terminated cable through the cord tube in the following order: spring, connection sleeve, and cord bushing, and then crimp and terminate the contacts.
  2. 2. Assemble the crimped and terminated contacts to the contact holes of the P-insulation P-case. Make sure that the crimped contacts are securely engaged onto the contact holes of the P-insulation P-case by lightly pulling the cable.
  3. 3. Attach the metal fitting by clamping to it the cord bushing and assemble these into the P-insulation P-case. Then crimp the metal fitting by clamping it with the applicable tool.
  4. 4. Attach in the following order to the P-insulation P-case: connection sleeve, spring, and cord tube. Then align the screw hole on the cord tube and that of the metal fitting for clamping, and tighten the round countersunk screw to the specified torque of 0.2 N·m (2 kg-cm.)
  5. 5. After the assembly procedure described above has been completed, test the parts to make sure that the connection sleeve moves correctly.
Part Number
RP13-PC-122
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Wiring Method Connection direction Shell Size Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Dimensions (vertical × horizontal × depth)
(mm)
Conforming cable outer diameter
(mm)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7

₹ 1,157.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more -Male--Crimp-NASilverLoose terminalStandard TypeFor 13-pole/15-pole28 to 241.4 x 1.2 x 13.9NA-------

Loading...

  1. 1

Basic Information

Connector Shape Round shape Connector series initials P/Q/R P/Q/R RP
Rated Current(A) 2 Operating Temperature Range(°C) -10 – +60

Please check the type/dimensions/specifications of the part RP13-PC-122 in the Plastic Circular Connector, RP13 Series series.

Product variants

Part Number
RP13A-12J-13PC(71)
RP13A-12JD-15PC(71)
RP13A-12JG-20PC(71)
RP13A-12PA-13PC(71)
RP13A-12PA-13SC(71)
RP13A-12PD-13SC(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Wiring Method Connection direction Shell Size Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Dimensions (vertical × horizontal × depth)
(mm)
Conforming cable outer diameter
(mm)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7

₹ 378.51

1 Piece(s) 5 Day(s) or more -Male13RelayCrimpStraight12No terminalJackStandard TypeNA22 to 18 / 28 to 2416.9 x 16.9 x 49.1φ6.1RP13A-12P-13SC(71)RP13A-12PA-13SC(71)RP13A-12PB-13SC(71)RP13A-12PD-13SC(71)RP13A-12PE-13SC(71)RP13A-12PK-13SC(71)RP13A-12PS-13SC(71)

₹ 909.04

1 Piece(s) 5 Day(s) or more -Male15RelayCrimpStraight12No terminalJackStandard TypeNA28 to 2416.9 x 16.9 x 54.1φ6.1RP13A-12PD-15SC(71)RP13A-12PK-15SC(71)RP13A-12PP-15SC(71)----

₹ 918.40

1 Piece(s) 5 Day(s) or more -Male20RelayCrimpStraight12No terminalJackStandard TypeNA30 to 2416.9 x 16.9 x 52.6φ 7.4RP13A-12PD-20SC(71)RP13A-12PG-20SC(71)RP13A-12PK-20SC(71)RP13A-12PH-20SC(71)RP13A-12PS-20SC(71)--

₹ 797.87

1 Piece(s) 5 Day(s) or more -Male13Cable ConnectionCrimpStraight12No terminalPlugAnti-static typeNA22 to 18 / 28 to 2416.9 x 16.9 x 47.2φ6.1RP13A-12R-13SC(71)------

₹ 462.40

1 Piece(s) 5 Day(s) or more -Female13Cable ConnectionCrimpStraight12No terminalPlugStandard TypeNA22 to 18 / 28 to 2416.9 x 16.9 x 47.2φ6.1RP13A-12RA-13PA(71)RP13A-12RA-13PC(71)RP13A-12RB-13PA(71)RP13A-12RB-13PC(71)RP13A-12RC-13PBRP13A-12J-13PC(71)-

₹ 378.91

1 Piece(s) 5 Day(s) or more -Female13Cable ConnectionCrimpStraight12No terminalPlugStandard TypeNA22 to 18 / 28 to 2416.9 x 16.9 x 52.2φ6.1RP13A-12RA-13PA(71)RP13A-12RA-13PC(71)RP13A-12RB-13PA(71)RP13A-12RB-13PC(71)RP13A-12RC-13PBRP13A-12J-13PC(71)-