(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a small round connector with ground functionality. The single-action push-pull lock enables quick removal.
[Features]
• Single-action push lock function enables quick insertion and extraction, and high density implementation is also available.
• The mating confirmation and "snap" sound ensure proper operation for a lock method with a solid feel.
• The exterior utilizes aluminum alloy for the purpose of weight reduction.
• After mating is complete, the exterior metal components provide stable contact points for FCC support.
• Sequence structure type available for making contact with a single core first during mating.
• There is a type available with a plug cable that can only be clamped to the locked-in section of the cord pipe, with the goal of dedicated tool reduction for improved workability.
• There is a type available with a plug cable that can only be clamped to the locked in section of the cord pipe, with the goal of dedicated tool reduction for improved workability.
MXR Series
Product Information | |
---|---|
Product Name | MXR-8P-8P(71) |
HRS No. | 1270002371 |
Basic Performance | |
Connector Type | Plug |
Number of Contacts | 8 |
Contact Plating | Gold |
Number of Matings and Un-Matings | 1,000 |
Rated Current | 2 A |
Rated Voltage (AC) | 100 V AC |
Rated Voltage (DC) | 140 V DC |
Opening Direction | Straight |
Wiring Method | Soldered |
Locking Method | Push-pull |
Compatible Wire Size (AWG) | AWG24 |
External Material | Metal |
Operating Temperature Range | -25 to 85°C |
Mechanical Performance | |
Shield Function | Yes |
Finger Protection | N/A |
Contact Sex | Male |
Key | N/A |
Exterior Surface Finish | Nickel |
Electrical/Optical Performance | |
Withstand Voltage | 300 V max. |
Product Size | |
Main Body Length (Pitch Direction) | 13.9 mm |
Main Body Width (Depth) | 50 mm |
Main Body Height | 13.9 mm |
Cable Outer Diameter | 8 mm |
Rating | Rated Current | Number of Contacts | Rated Current |
---|---|---|---|
3 4 6 8 | 2 A |
Rating | Rated voltage | Number of Contacts | Rated voltage |
---|---|---|---|
3 4 6 8 | 100 V AC, 140 V DC |
Rating | Operating Temperature Range | -25 to 85°C |
---|---|---|
Storage temperature range | -10 to 60°C |
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 20 mΩ or less | Measure at 1 A DC |
2. Insulation resistance | 1,000 MΩ or more | Measure at 100 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 300 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 55 Hz/cycle, amplitude: 0.75 mm, three directions, 2 hours each. |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 3 directions, 3 times each. |
6. Mating cycle | Contact resistance: 40 mΩ or less | 1,000 times |
7. Temperature cycle | Insulation resistance 1,000 MΩ or more | Leave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 85°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles. |
8. Humidity resistance | Insulation resistance 10 MΩ or more (at high humidity) 100 MΩ or more (when dry) | Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours. |
Part Name | Materials | Finish | Note |
---|---|---|---|
Shell | Aluminum alloy | Nickel plating | ― |
Insulator | PBT resin | ― | UL94V-0 |
Contacts | Copper alloy | Gold plating, Selective gold plating | ― |
MXR-8PA-3PB(71), MXR-8PA-4PB(71), MXR-8PA-6PB(71)
Work Procedure
Concave portion of P shell unit / P shell unit / clamp / 7 or more / convex portion of clamp / plug main body / cord bushing / cable / spanner spacing 9.5
Jam nut type
Flange type
Part Number |
---|
MXR-8P-8P(72) |
MXR-8PA-3PB(71) |
MXR-8PA-4PB(71) |
MXR-8R-3SA(71) |
MXR-8R-8SA(71) |
MXR-8RA-3S(71) |
MXR-8RA-8S(71) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Product Category | Features | Mating partner 1 | Mating partner 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,492.80 | 1 Piece(s) | 5 Day(s) or more | - | Male | 8 | Cable Connection | Solder | Plug | Cord bushing: white | MXR-8RA-8S(71) | MXR-8R-8SA(71) | ||
₹ 1,428.80 | 1 Piece(s) | 5 Day(s) or more | 10 | Male | 3 | Cable Connection | Solder | Plug | Cord bushing: black | MXR-8RA-3S(71) | MXR-8R-3SA(71) | ||
₹ 1,453.60 | 1 Piece(s) | 5 Day(s) or more | - | Male | 4 | Cable Connection | Solder | Plug | Cord bushing: black | MXR-8RA-4S(71) | MXR-8R-4SA(71) | ||
₹ 495.00 | 60 Piece(s) | 15 Day(s) or more | - | Female | 3 | For PCB | - | Receptacle (flange method) | NA | MXR-8PA-3PB(71) | - | ||
₹ 723.20 | 1 Piece(s) | 5 Day(s) or more | 10 | Female | 8 | For PCB | - | Receptacle (flange method) | NA | MXR-8P-8P(71) | MXR-8P-8P(72) | ||
₹ 537.56 | 1 Piece(s) | 5 Day(s) or more | - | Female | 3 | Panel Mount | Solder | Receptacle (nut tightening method) | NA | MXR-8PA-3PB(71) | - | ||
₹ 782.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Female | 8 | Panel Mount | Solder | Receptacle (nut tightening method) | NA | MXR-8P-8P(71) | MXR-8P-8P(72) |
Loading...
Connector Shape | Round shape | Connector series initials | M/N/O | M/N/O | MXR |
---|---|---|---|---|---|
Rated Current(A) | 2 | Connection direction | Straight | Shell Size | 8 |
Plating of part touching terminal | Gold | Operating Temperature Range(°C) | -25 to +85 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy