(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

DeviceNet Compliant Connector, HR31 Series

DeviceNet Compliant Connector, HR31 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • DeviceNet Compliant Connector, HR31 Series
  • DeviceNet Compliant Connector, HR31 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      81₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These are DeviceNet standard compliant connectors. These connectors simplify connection, reduce plug connector size, and promote differentiation compared to conventional parts.

[Features]
· DeviceNet compliant: The HR31 series is a FA network device standards product. (Terminal contacts: Gold-plated)
· Screw-lock: All screw-lock equipped products can be securely locked, allowing for increased locking strength.
· Snap-lock: The snap-lock feature creates a tactile click when mating.
· Commercially available tools can be used: These connectors are designed to be used with crimp tools conforming to JIS C 9711 standards.
· Designed to allow for removal by ⌀1 mm pin when improperly wired.
· Protected contacts: The crimped contacts are protected by the plug housing, reducing damage to the contacts during connection.

DeviceNet Compliant Interface Connector With Miniaturized Plug Connector For Simplified Terminations

Compliant with FA network devices

Compliant with FA network devices

Total space occupied by mated assemblies - Includes screw lock

Total space occupied by mated assemblies
Includes screw lock

Main Features of HR31 Series DeviceNet Compliant Connector

HR31

HR31

Products made by other manufacturers

Products made by other manufacturers

ItemProducts made by other manufacturersHR31
Reduced number of
termination operations
Crimp the wire to a commercially-available cap connector and insert it
into the housing and fasten with the screw. (*)
Crimp and connect onto the contact,
and then fasten by simply inserting into the housing.
Supports high-density mountingPlug height is 15 mm.Because the plug height has a low-profile at just 10.2 mm,
it supports higher density mounting on connector mounting surfaces.
Prevention of connection errorsContact positions not identifiedPermanently identified contact positions.
Reducing the number of required operations
to secure receptacle assembly to the board
Connectors are secured from
the underside of the board using screws.
No need for screws; features built-in locking pins which secure
the connector to the board.
  • *Although it is possible to terminate discrete cables with screws and not use a pin contact, there are potential issues and concerns for long-term reliability. Therefore, most manufacturers recommend to use crimp contacts.

Product Specifications

Product Standards

RatingRated Current12 A (when using 2.5 mm2wire)
10 A (when using a 1.5 mm2 wire)
Operating Temperature Range-40°C to +100°C
Rated voltage250 V AC, 350 V DCStorage temperature range-40°C to +85°C
ItemStandardConditions
1. Contact resistance5 mΩ or lessMeasure at 1 A DC
2. Insulation resistance:1,000 MΩ or moreMeasure at 500 V DC
3. Withstand voltageThere shall be no flashover or dielectric breakdown2,000 V AC for 1 min.
4. Impulse withstand voltageThere shall be no flashover or dielectric breakdown4‑KV standard waveform, positive and negative, 3 times each
5. Vibration resistanceThere shall be no electrical discontinuity for 10 μs or greater10 Hz to 55 Hz to 10 Hz: 5 mins.
Single amplitude 0.75 mm, Three directions, 10 cycles each
6. Mating cycleContact resistance: 10 mΩ or less1,000 times
7. Temperature cycleInsulation resistance: 1,000 MΩ or more-40°C: 30 mins. > Room temperature: 10 to 15 mins. > +100°C: 30 mins.
> Room temperature: 10 to 15 mins for 5 cycles
8. Humidity resistanceInsulation resistance: 10 MΩ or more (at high humidity)
100 MΩ or more (when dry)
Temperature: 40°C, Humidity: 90 to 95%, 96 hours

Materials

ItemMaterialsFinishNote
PlugInsulatorPBT resinBlack/greenUL94V-0
ScrewSteelNickel plating 
Crimp contactFemale contactsContact area: phosphor bronze, Termination area: copperContact area: gold plating, Termination area: tin plating 
ReceptacleInsulatorPBT resinBlack/greenUL94V-0
Male contactBrassGold plating 
NutSteelNickel plating 
PinPhosphor bronzeTin platingBoard retention pin

Product Usage Precautions

1. To prevent damage, align the receptacle with the panel and board in such a way that it is not subject to excess loads.

1.1 Dimensions of recommended mounting panel (right-angle DIP)

1.1 Dimensions of recommended mounting panel (right-angle DIP)

Product No.A
HR31-5.08R-5PDL(**)36+0.2
0
1.2 Dimensions of recommended mounting panel (straight DIP)

1.2 Dimensions of recommended mounting panel (straight DIP)

Product No.B
HR31-5.08R-5PD(**)36+0.2
0

2. Insert the crimp contact into the plug in the direction shown below.

Crimp contact / wire

Crimp contact / wire

3. Use a number 0 cross drive bit to tighten the screw lock's screw.

4. Make sure the power is off before mating or un-mating the connector.

Part Number
HR31-5.08P-5SC(72)
HR31-5.08R-5PD(76)
HR31-SC-121(71)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Circuit Board Mounting Conforming Cable Terminal pitch
(mm)

₹ 211.43

1 Piece(s) 5 Day(s) or more 10Female5[Cable Connection] Cable Connection12CrimpStraightNo terminalPlugScrew lock typeInsulation color: greenNA0.25 to 1.65 mm2 / 1.04 to 2.63 mm25.08

₹ 468.57

1 Piece(s) 5 Day(s) or more 10Male5For PCB12SolderStraightGoldReceptacleScrew lock typeInsulation color: greenThrough hole mounting (DIP)NA5.08

₹ 80.80

4 Piece(s) 5 Day(s) or more -Female--10Crimp-GoldLoose terminalNANANA0.25 to 1.65 mm2-

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials G/H/I G/H/I HR
Allowable Voltage(V) AC250 / DC350 Operating Temperature Range(°C) -40 to +100