(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
GPIB interface board for extending communication port to PC
[Features]
· Wireless LAN access point compliant with IEEE802.11n/a/b/g of wireless LAN standards standard, compatible with wide input power supply and PoE.
· With light weight and compact design, it can be installed easily with magnets and screws.
· It can be set not only as an access point but also as a station
· Can be used as a wireless LAN converter for wired LAN equipment.
· Equipped with a cover to protect the connector part and an anti-theft security slot.
Function | GPIB | Bus | PCI Express | PCI bracket | LowProfile |
---|---|---|---|---|---|
External dimensions (L)(mm) | 121.69 | External dimensions (H)(mm) | 67.9 | Number of Channels(ch) | 1 |
Features | Bus master transfer | Safety standards | CE | Transmitting method | IEEE-488.1/IEEE-488.2 |
Transmission Speed | From 1.5 MB/sec |
Please check the type/dimensions/specifications of the part GPIB-FL-LPE in the GPIB Communications series.