(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This PC card connector is compliant with the PC Card Standard.
[Features]
· Compliant with the PC Card Standard: the product complies with the PC Card Standard, including a mechanism for preventing incorrect insertion, a sequence structure for protecting circuits, and other features.
· Features a mechanism for preventing the card from shooting out: the ejection mechanism uses a unique structure to improve card protection.
· Effective use of space: standoffs that enable the mounting of parts underneath the connector are also available.
· Support for Type I and Type II cards: All ICI series pin connectors in the catalog support both Type I and Type II cards.
· Card connectors that support automatic mounting are available.
· Different types are available, making it possible to change the circuit board position based on the height of the parts contained in the PC card. Lead eccentricities of -0.2 mm, 0.3 mm, 0.55 mm, or 0.9 mm, and a circuit board-centered type are available.
Connector series initials | G/H/I | G/H/I | IC | Contact sex | Female |
---|---|---|---|---|---|
Number Of Pins | 68 | Connector Type | For PCB | Rated Current(A) | 0.5 |
Allowable Voltage(V) | AC125 | Wiring Method | Circuit Board Single Surface Mounting | Connection direction | Angle |
Plating of part touching terminal | Gold | Product Category | Card connector | Specifications | PC card standard compliant/circuit board single surface implementation/automatic implementation compatible |
Features | Connector thickness 2.7 mm/ eccentricity 0.3mm | Contact Pitch(mm) | 1.27 | Operating Temperature Range(°C) | -55 to +85 |
Terminal pitch(mm) | 0.635 |
Please check the type/dimensions/specifications of the part IC1K-68RD-1.27SF(71) in the PC Card Connector IC1 Series, Compatible with PC Card Standard series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy