(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro-USB Connector, ZX Series

Micro-USB Connector, ZX Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      119₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Micro-USB connector supporting the USB 2.0 standard. Hirose Electric Group is an industry leader in standardization, offering a wide array of products.
Some in-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Part Number
ZX20-B-5S-UNIT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 119.00

10 Piece(s) Available 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials Y and Z Y and Z ZX Contact sex Female
Number Of Pins 5 Connector Type Cable Connection Rated Current(A) 1
Allowable Voltage(V) AC30 Wiring Method Circuit Board Mounting (DIP) Connection direction Straight
Plating of part touching terminal Gold Product Category Plug unit Specifications Circuit board straight dip type for earphones
Features Micro-B Contact Pitch(mm) 0.65 Cut sales NA
Operating Temperature Range(°C) -30 to +85

Please check the type/dimensions/specifications of the part ZX20-B-5S-UNIT in the Micro-USB Connector, ZX Series series.

X
whatsapp-qr whatsapp-icon