(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a JIS C 5432 compliant round connector. Excellent electrical and mechanical performance and can be used with a variety of equipment.
JR Series list
Rating | Rated Current | Shell Size | Number of Contacts | Rated Current |
---|---|---|---|---|
13 | 3 | 10 A | ||
5 | 5 A | |||
16 | 7 | 10 A | ||
10, 14 | 5 A | |||
21 | 10 | 10 A | ||
16 | 5 A (crimp type 3 A) | |||
26 | 5 A (10 A for contacts No. A and B only) | |||
25 | 4 | 30 A | ||
5, 16 | 10 A | |||
24 | 5 A (crimp type 3 A) |
Rating | Rated voltage | Shell Size | Number of Contacts | Rated voltage |
---|---|---|---|---|
13 | 3, 5 | 250 V AC, 350 V DC | ||
16 | 7, 10, 14 | |||
21 | 10, 16, 26 | |||
25 | 4, 5 16, 24 | 1,000 V AC, 1,400 V DC 250 V AC, 350 V DC |
Rating | Operating Temperature Range | -25 to 85°C |
---|---|---|
Storage temperature range | -10 to 60°C |
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 5 mΩ or less JR21-16-contact crimp type: 10 mΩ or less JR25-24-contact crimp type: 10 mΩ or less | Measure at 1 A DC |
2. Insulation resistance: | 1,000 MΩ or more JR25-4-, 5-contacts: 10,000 MΩ or more | Measure at 500 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 1,000 V AC for 1 min. JR25-4-, 5-contacts: 3,000 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 55 Hz/cycle, amplitude: 0.75 mm, three directions, 2 hours each. |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 6 axial directions, 3 times each. |
6. Mating cycle | Contact resistance: 10 mΩ or less | 500 times |
7. Temperature cycle | Insulation resistance: 1,000 MΩ or more JR25-4-, 5-contacts - Insulation resistance: 10,000 MΩ or more | Leave at -40°C: 30 mins. > Room temperature: 10 to 15 mins. > 100°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles. |
8. Humidity resistance | Insulation resistance (when dry) 100 MΩ or more 5,000 MΩ or more: JR25-4-, 5-contacts | Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours. |
Part Name | Materials | Finish | Note |
---|---|---|---|
Exterior | Aluminum alloy | Nickel plating | ― |
Insulator | Phenolic resin PPS resin | ― | UL94V-0 |
Contacts | Copper alloy | Silver plating | ― |
Contact Configuration and Main Functions of Shell Size 13
Contact Configuration and Main Functions of Shell Size 16
Contact Configuration and Main Functions of Shell Size 21
Contact Configuration and Main Functions of Shell Size 25
Part Number |
---|
JR16PK-7P(71) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Wiring Method | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Special Notes | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 804.84 | 1 Piece(s) | 5 Day(s) or more | - | Male | 7 | Cable Connection | 10 | Solder | 16 | Silver | Plug | Screw lock | NA | NA | - | JR16RK-7S | JR16JK-7S | - |
Loading...
Connector Shape | Round shape | Connector series initials | J/K/L | J/K/L | JR |
---|---|---|---|---|---|
Connection direction | Straight | Operating Temperature Range(°C) | -25 to +85 |
Please check the type/dimensions/specifications of the part JR16PK-7P(71) in the JIS C 5432 Compliant Circular Connector, JR Series series.
Part Number |
---|
JR13PK-3P(71) |
JR13PK-3S(71) |
JR13PK-5P(71) |
JR16PK-7S(71) |
JR16RK-10P |
JR16RK-10S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Wiring Method | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Special Notes | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 709.18 | 1 Piece(s) | 5 Day(s) or more | - | Male | 3 | Cable Connection | 10 | Solder | 13 | Silver | Plug | Screw lock | NA | NA | - | JR13RK-3S | JR13JK-3S | - | ||
₹ 865.60 | 1 Piece(s) | 5 Day(s) or more | - | Female | 3 | Cable Connection | 10 | Solder | 13 | Silver | Plug | Screw lock | NA | NA | - | JR13RK-3P | JR13JK-3P | - | ||
₹ 1,161.60 | 1 Piece(s) | 5 Day(s) or more | - | Male | 5 | Cable Connection | 5 | Solder | 13 | Silver | Plug | Screw lock | NA | NA | - | JR13RK-5S | JR13JK-5S | - | ||
₹ 968.00 | 1 Piece(s) | 5 Day(s) or more | - | Female | 7 | Cable Connection | 10 | Solder | 16 | Silver | Plug | Screw lock | NA | NA | - | JR16RK-7P | JR16JK-7P | - | ||
₹ 474.15 | 1 Piece(s) | 5 Day(s) or more | - | Male | 10 | Panel Mount | 5 | Solder | 16 | Silver | Receptacle | Screw lock | NA | NA | - | JR16PK-10S(71) | - | - | ||
₹ 508.38 | 1 Piece(s) | 5 Day(s) or more | - | Female | 10 | Panel Mount | 5 | Solder | 16 | Silver | Receptacle | Screw lock | NA | NA | - | JR16PK-10P(71) | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy