(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)【1-100 Pieces Per Package】 (Part Number)

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      112₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a DIN standard compliant board-to-board connector. Available in a wide variety and supports various connections.

Part Number
PCN10C-16S-2.54DSA(72)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

₹ 182.00

2 Piece(s) Available 5 Day(s) or more 10Female16Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)StraightBase nickel + goldReceptacleDIN standard type B/flux rise prevention type2 lines / Circuit board top placement2.54

Loading...

  1. 1

Basic Information

Connector series initials P/Q/R P/Q/R PCN Operating Temperature Range(°C) -55 to +85