(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a DIN standard compliant board-to-board connector. Available in a wide variety and supports various connections.
Part Number |
---|
PCN10A-96P-2.54DS(72) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact sex | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 434.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Male | 96 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Pin Header | NA | 3 lines / Circuit board top placement | 2.54 |
Loading...
Connector series initials | P/Q/R | P/Q/R | PCN | Operating Temperature Range(°C) | -55 to +85 |
---|
Please check the type/dimensions/specifications of the part PCN10A-96P-2.54DS(72) in the PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type) series.
Part Number |
---|
PCN10-128S-2.54WA(72) |
PCN10-128S-2.54WB(72) |
PCN10-20P-2.54DSA(72) |
PCN10A-96S-2.54DS(72) |
PCN10B-128S-2.54DS(72) |
PCN10B-96S-2.54DS(72) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Contact sex | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,702.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Female | 128 | Board-to-Board | 2 | AC300 | [Other] Wrapping (0.5 t×0.7W) | Straight | Base nickel + gold | Receptacle | NA | Circuit board top placement / 4 lines | 2.54 | ||
₹ 1,702.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Female | 128 | Board-to-Board | 2 | AC300 | [Other] Wrapping (0.5 t×0.5 W) | Straight | Base nickel + gold | Receptacle | NA | Circuit board top placement / 4 lines | 2.54 | ||
₹ 112.00 | 5 Piece(s) | Available | 5 Day(s) or more | 10 | Male | 20 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Straight | Base nickel + gold | Pin Header | NA | 2 lines / Circuit board top placement | 2.54 | |
₹ 927.20 | 1 Piece(s) | 5 Day(s) or more | - | Female | 96 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Receptacle | NA | Circuit board top placement / 3 lines | 2.54 | ||
₹ 1,089.00 | 1 Piece(s) | 5 Day(s) or more | - | Female | 128 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Receptacle | NA | Circuit board end placement / 4-line | 2.54 | ||
₹ 887.20 | 1 Piece(s) | 5 Day(s) or more | 10 | Female | 96 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Receptacle | DIN standard type R | 3-line / Circuit board end placement | 2.54 |