(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)【1-100 Pieces Per Package】 (Part Number)

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      112₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a DIN standard compliant board-to-board connector. Available in a wide variety and supports various connections.

Part Number
PCN10A-96P-2.54DS(72)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

₹ 434.40

1 Piece(s) 5 Day(s) or more 10Male96Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNA3 lines / Circuit board top placement2.54

Loading...

  1. 1

Basic Information

Connector series initials P/Q/R P/Q/R PCN Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part PCN10A-96P-2.54DS(72) in the PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type) series.

Product variants

Part Number
PCN10-128S-2.54WA(72)
PCN10-128S-2.54WB(72)
PCN10-20P-2.54DSA(72)
PCN10A-96S-2.54DS(72)
PCN10B-128S-2.54DS(72)
PCN10B-96S-2.54DS(72)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

₹ 1,702.40

1 Piece(s) 5 Day(s) or more 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t×0.7W)StraightBase nickel + goldReceptacleNACircuit board top placement / 4 lines2.54

₹ 1,702.40

1 Piece(s) 5 Day(s) or more 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t×0.5 W)StraightBase nickel + goldReceptacleNACircuit board top placement / 4 lines2.54

₹ 112.00

5 Piece(s)Available 5 Day(s) or more 10Male20Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)StraightBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

₹ 927.20

1 Piece(s) 5 Day(s) or more -Female96Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldReceptacleNACircuit board top placement / 3 lines2.54

₹ 1,089.00

1 Piece(s) 5 Day(s) or more -Female128Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldReceptacleNACircuit board end placement / 4-line2.54

₹ 887.20

1 Piece(s) 5 Day(s) or more 10Female96Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldReceptacleDIN standard type R3-line / Circuit board end placement2.54