(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

BNC Connector (Part Number)

BNC Connector

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • BNC Connector
  • BNC Connector
  • BNC Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      652₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BNC connector—a coaxial connector widely used with a variety of equipment. A wide variety of different types are available.

[Features]
· Most common as a 50 Ω connector: The BNC series is used most widely as a 50 Ω connector (a 75 Ω type is also available.)
Quick-release type bayonet lock: An easily attachable/detachable bayonet lock mechanism.
Compatible cable: Coaxial cables with a finished outer diameter of approximately ø3 to ø8 (RG-55, 58/U, etc.).
Complied standards: Japan Ministry of Defense (DSPC6202.)
Japanese Industrial Standards (JISC5412): MIL standard compliant

BNC Connector: Related Image

 

BNC Connector: Related Image

 

BNC Connector: Related Image

Part Number
BNC-PA-JJ(40)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

₹ 1,388.33

1 Piece(s) 5 Day(s) or more -Female[Other] Relay-Straight50Silver0–4AdapterStandardJack-jack17.5 x 17.5 x 34No special notes-55 to +85

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Pins 1 Protection function (environmentally resistant) NA