(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

7.92-mm Pitch High Current-Compatible Internal Power Supply Connector, DF22 Series【1-100 Pieces Per Package】 (Part Number)

7.92-mm Pitch High Current-Compatible Internal Power Supply Connector, DF22 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cable connector for board-to-cable and cable-to-cable connections. Supports 30 maximum amperes.
· Equipped with a lock mechanism and mechanism for preventing incorrect insertion to ensure safety.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Part Number
DF22B-4DS-7.92C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Conforming cable outer diameter
(mm)

₹ 25.00

8 Piece(s) Available 5 Day(s) or more Female4Cable Connection22CrimpStraightNo terminalDouble low relay socketLock shape: Standard typeGuide key: Inner side7.92NA

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F DF Allowable Voltage(V) AC/DC1000
Representative Standard UL / CUL / TUV Cut sales NA Operating Temperature Range(°C) -35 to +85
Note Rated voltage UL/C-UL/TUV standard value: 600 VAC/DC

Please check the type/dimensions/specifications of the part DF22B-4DS-7.92C in the 7.92-mm Pitch High Current-Compatible Internal Power Supply Connector, DF22 Series series.

Product variants

Part Number
DF22-2P-7.92DSA(05)
DF22-2S-7.92C(28)
DF22-3EP-7.92C
DF22C-1S-7.92C
DF22CR-3S-7.92C
DF22L-2P-7.92DS(05)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Conforming cable outer diameter
(mm)

₹ 2,866.05

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more Male2For PCB25[Other] Circuit Board Mounting (DIP)StraightTin copperPin HeaderNAGuide key: Inner side7.92NA

₹ 1,053.60

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more Female2Cable Connection25CrimpStraightNo terminalSocketLock shape: Standard type / Height: Standard typeGuide key: Inner side7.92NA

₹ 23.00

10 Piece(s)Available 5 Day(s) or more Male3Panel Mount25CrimpStraightNo terminalRelay PlugWith panel lockGuide key: Inner side7.92NA

₹ 7.00

20 Piece(s)Available 5 Day(s) or more Female1Cable Connection30CrimpStraightNo terminalSocketLock shape: Operation improvement type / Height: Long typeGuide key: Inner side7.92NA

₹ 30.00

10 Piece(s) 5 Day(s) or more Female3Cable Connection25CrimpStraightNo terminalSocketLock shape: Operation improvement type / Height: Long typeGuide key: Right side7.92NA

₹ 3,121.82

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more Male2For PCB25[Other] Circuit Board Mounting (DIP)AngleTin copperPin HeaderNAGuide key: Left side7.92NA