(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Connector for board-to-cable, cable-to-cable, and board-to-board connections with 2-mm pitch 1 terminal row. Can use for a wide range of equipment.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.
Can be used for all types of OA equipment including copiers and printers.
Rating | Rated current (Note 1) | Crimp | Wire size | AWG#22 to 24: 3 A | Operating Temperature Range | -55 to 105°C (Note 2) | |
---|---|---|---|---|---|---|---|
AWG#26: 2 A | Operating humidity range | 40 to 80% (Note 3) | |||||
AWG#28: 1 A | Operating Temperature Range | -10 to 60°C (Note 4) | |||||
Insulation displacement | Wire size | AWG#26, 28: 1 A | |||||
Operating humidity range | 40 to 70% (Note 4) | ||||||
Rated voltage | Crimp | 250 V AC | Insulation displacement | 100 V AC |
UL-CSA Safety Standard Certified Standard Values | |||
---|---|---|---|
Rating | Rated Current | Wire size | AWG#24: 3 A |
AWG#26: 2 A (Note 5) | |||
AWG#28: 1 A | |||
Rated voltage | 30 V AC |
UL/CSA safety standard File No.
UL: E52653
CSA: LR95109
Item | Standard | Conditions | ||
---|---|---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC | ||
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC for 1 min. | ||
3. Contact resistance | 30 mΩ or less | Measure at 100 mA | ||
4. Single unit insertion/extraction force | Min.: 0.3 N (30 gf), Max. 4.4 N (450 gf) | Measure using a steel pin of □0.5 ±0.002 mm | ||
5. Vibration resistance | There shall be no discontinuity for 1 μs or greater. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours | ||
6. Humidity resistance | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | ||
7. Temperature cycle | Contact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles | ||
8. Durability (Mating / Un-mating) | Contact resistance: 30 mΩ or less | Tin-plated: 30 times | Gold-plated: 50 times | |
9. Solder heat resistance | No melting of resin parts affecting performance. | DIP type | Flow: 260°C for 10 seconds | Manual solder: Soldering iron temperature of 300°C for 2 seconds |
SMT type | Reflow: Using the recommended temperature profile | Manual solder: Soldering iron temperature of 300°C for 3 seconds |
(Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 3 A.
(Note 2) The mating partner is a crimp type. The upper limit of the operating temperature range of any other type of mating partner (ID type / receptacle) is 85°C. This includes temperature increases caused by the flow of current.
(Note 3) Avoid condensation when using.
(Note 4) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 5) The mating partner is a crimp type. The ID type has a rating of 1 A.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | Black | UL94V-0 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Tin plating or gold plating | - |
ID socket | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating or gold plating | - | |
Receptacle | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating or gold plating | - | |
Pin header | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
SMT pin header | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
Bracket | Brass | Tin plating | - | |
In-line plug | Insulator | Polyamide resin | Black | UL94V-0 |
In-line plug contact | Contacts | Phosphor bronze | Tin plating or gold plating | - |
In-line adapter | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating | - |
Part Number |
---|
DF3-12S-2C |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 592.15 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | - | Female | 12 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Rated Current(A) | 3 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -55 – 105 |
Please check the type/dimensions/specifications of the part DF3-12S-2C in the Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch) series.
Part Number |
---|
DF3-10S-2C |
DF3-13S-2C |
DF3-14S-2C |
DF3-15S-2C |
DF3-22SC |
DF3-22SCC |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 546.58 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | Female | 10 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
₹ 612.24 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | Female | 13 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
₹ 636.36 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | Female | 14 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
₹ 656.47 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | Female | 15 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
₹ 326.84 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | Female | - | - | AC250 | Crimp | - | Tin | Loose terminal | 22 | NA | NA | ||
₹ 764.00 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | Female | - | - | AC250 | Crimp | - | Gold | Loose terminal | 22 | NA | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy