(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch)【1-100 Pieces Per Package】 (Part Number)

Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for board-to-cable, cable-to-cable, and board-to-board connections with 2-mm pitch 1 terminal row. Can use for a wide range of equipment.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Wide Variation of 2‑mm Pitch Rectangular Connectors For Circuit Board Designs

Can be used for all types of OA equipment including copiers and printers.

Can be used for all types of OA equipment including copiers and printers.

Main Features of DF3 Series 2‑mm Pitch Board-to-Cable Connectors (Single-Row Contacts Type)

Product Standards

RatingRated current
(Note 1)
CrimpWire sizeAWG#22 to 24: 3 AOperating Temperature Range-55 to 105°C (Note 2)
AWG#26: 2 AOperating humidity range40 to 80% (Note 3)
AWG#28: 1 AOperating Temperature Range-10 to 60°C (Note 4)
Insulation displacementWire sizeAWG#26, 28: 1 A
Operating humidity range40 to 70% (Note 4)
Rated voltageCrimp250 V ACInsulation displacement100 V AC
UL-CSA Safety Standard Certified Standard Values
RatingRated CurrentWire sizeAWG#24: 3 A
AWG#26: 2 A (Note 5)
AWG#28: 1 A
Rated voltage30 V AC

UL/CSA safety standard File No.
UL: E52653
CSA: LR95109

ItemStandardConditions
1. Insulation resistance1,000 MΩ or moreMeasure at 500 V DC
2. Withstand voltageThere shall be no flashover or dielectric breakdown.Energize at 650 V AC for 1 min.
3. Contact resistance30 mΩ or lessMeasure at 100 mA
4. Single unit insertion/extraction forceMin.: 0.3 N (30 gf), Max. 4.4 N (450 gf)Measure using a steel pin of □0.5 ±0.002 mm
5. Vibration resistanceThere shall be no discontinuity for 1 μs or greater.Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours
6. Humidity resistanceContact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or moreLeave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours
7. Temperature cycleContact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more(-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles
8. Durability (Mating / Un-mating)Contact resistance: 30 mΩ or lessTin-plated: 30 timesGold-plated: 50 times
9. Solder heat resistanceNo melting of resin parts affecting performance.DIP typeFlow: 260°C for 10 secondsManual solder: Soldering iron temperature of 300°C for 2 seconds
SMT typeReflow: Using the recommended temperature profileManual solder: Soldering iron temperature of 300°C for 3 seconds

(Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 3 A.
(Note 2) The mating partner is a crimp type. The upper limit of the operating temperature range of any other type of mating partner (ID type / receptacle) is 85°C. This includes temperature increases caused by the flow of current.
(Note 3) Avoid condensation when using.
(Note 4) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 5) The mating partner is a crimp type. The ID type has a rating of 1 A.

Materials and Processing

ProductPart NameMaterialsFinishUL Standard
Crimp socketInsulatorPolyamide resinBlackUL94V-0
Crimp contacts for socketsContactsPhosphor bronzeTin plating or gold plating-
ID socketInsulatorPolyamide resinBlackUL94V-0
ContactsPhosphor bronzeTin plating or gold plating-
ReceptacleInsulatorPolyamide resinBlackUL94V-0
ContactsPhosphor bronzeTin plating or gold plating-
Pin headerInsulatorPolyamide resinBlackUL94V-0
ContactsBrassTin plating or gold plating-
SMT pin headerInsulatorPolyamide resinBeigeUL94V-0
ContactsBrassTin plating or gold plating-
BracketBrassTin plating-
In-line plugInsulatorPolyamide resinBlackUL94V-0
In-line plug contactContactsPhosphor bronzeTin plating or gold plating-
In-line adapterInsulatorPolyamide resinBlackUL94V-0
ContactsBrassTin plating-
Part Number
DF3-2S-2C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Conforming wire size
(AWG)
Contact Pitch
(mm)
Terminal pitch
(mm)

₹ 261.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more -Female2[Cable Connection] Cable ConnectionAC250CrimpStraightNo terminalSocketNA22

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Rated Current(A) 3 Representative Standard UL / CSA Operating Temperature Range(°C) -55 – 105

Please check the type/dimensions/specifications of the part DF3-2S-2C in the Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch) series.

Product variants

Part Number
DF3-14S-2C
DF3-15S-2C
DF3-22SC
DF3-2S-2DSA(25)
DF3-3EP-2C
DF3-3P-2DS(01)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Connector Type Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Conforming wire size
(AWG)
Contact Pitch
(mm)
Terminal pitch
(mm)

₹ 636.36

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -Female14[Cable Connection] Cable ConnectionAC250CrimpStraightNo terminalSocketNA22

₹ 656.47

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -Female15[Cable Connection] Cable ConnectionAC250CrimpStraightNo terminalSocketNA22

₹ 326.84

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -Female--AC250Crimp-TinLoose terminal22NANA

₹ 58.98

5 Piece(s) 5 Day(s) or more -Female2For PCB-[Other] Circuit Board Mounting (DIP)StraightTinReceptacleNA22

₹ 15.71

10 Piece(s) 5 Day(s) or more -Male3[Cable Connection] Cable Connection--StraightNo terminalRelay plugNA22

₹ 35.71

5 Piece(s) 5 Day(s) or more -Male3For PCB-[Other] Circuit Board Mounting (DIP)AngleGoldPin HeaderNA22
X
whatsapp-qr whatsapp-icon