(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
2-mm pitch pin header terminal 2 row type. Allows for even higher precision installation.
[Features]
· Small, high-density mounting: A small, lightweight design enables high-density mounting.
· Also, the crimped slip case can be used by aligning connectors in a 2 mm grid.
· Product variation: In addition to dip types, there are SMT and crimp types, and thus a wide array of variations is provided.
· Stacking variation: When used board-to-board in combination with the A3B pin header, the distance between the boards can be set to 6 mm, or 5.2 mm when used in combination with the A3C pin header.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.
Part Number |
---|
A3B-10D-2C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact sex | Number Of Pins | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15.00 | 10 Piece(s) | 5 Day(s) or more | - | Female | 10 | Cable Connection | 1 | Crimp | Straight | NA | Socket | NA | NA | 30 to 26 / 36 to 32 | 2 | - |
Loading...
Connector series initials | A/B/C | A/B/C | A3 | Allowable Voltage(V) | AC200 |
---|---|---|---|---|---|
Cut sales | NA | Operating Temperature Range(°C) | -55 to +85 |