(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
2-mm pitch pin header terminal 2 row type. Allows for even higher precision installation.
[Features]
· Small, high-density mounting: A small, lightweight design enables high-density mounting.
· Also, the crimped slip case can be used by aligning connectors in a 2 mm grid.
· Product variation: In addition to dip types, there are SMT and crimp types, and thus a wide array of variations is provided.
· Stacking variation: When used board-to-board in combination with the A3B pin header, the distance between the boards can be set to 6 mm, or 5.2 mm when used in combination with the A3C pin header.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.
Part Number |
---|
A3B-14D-2C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact sex | Number Of Pins | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17.00 | 10 Piece(s) | Available | 5 Day(s) or more | - | Female | 14 | Cable Connection | 1 | Crimp | Straight | NA | Socket | NA | NA | 30 to 26 / 36 to 32 | 2 | - |
Loading...
Connector series initials | A/B/C | A/B/C | A3 | Allowable Voltage(V) | AC200 |
---|---|---|---|---|---|
Cut sales | NA | Operating Temperature Range(°C) | -55 to +85 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy