(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series【1-100 Pieces Per Package】 (Part Number)

2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-mm pitch pin header terminal 2 row type. Allows for even higher precision installation.

[Features]
· Small, high-density mounting: A small, lightweight design enables high-density mounting.
· Also, the crimped slip case can be used by aligning connectors in a 2 mm grid.
· Product variation: In addition to dip types, there are SMT and crimp types, and thus a wide array of variations is provided.
· Stacking variation: When used board-to-board in combination with the A3B pin header, the distance between the boards can be set to 6 mm, or 5.2 mm when used in combination with the A3C pin header.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.

Part Number
A3-14PA-2SV(71)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Special Notes

₹ 140.00

5 Piece(s) 5 Day(s) or more 10Male14For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNANANA2-

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C A3 Allowable Voltage(V) AC200
Cut sales NA Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part A3-14PA-2SV(71) in the 2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series series.

Product variants

Part Number
A3-20DA-2SV(71)
A3-44DA-2DS(71)
A3-4PA-2SV(71)
A3-50DA-2DS(71)
A3A-10DA-2SV(71)
A3A-10PA-2SV(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Special Notes

₹ 52.86

1 Piece(s) 5 Day(s) or more 10Female20Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNANANA2-

₹ 355.69

1 Piece(s) 5 Day(s) or more -Female44Board-to-Board1[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleNANANA2-

₹ 42.00

10 Piece(s)Available 5 Day(s) or more 10Male4For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNANANA2-

₹ 488.00

1 Piece(s) 5 Day(s) or more 10Female50Board-to-Board1[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleNANANA2-

₹ 97.14

5 Piece(s) 5 Day(s) or more 10Female10Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

₹ 117.14

5 Piece(s) 5 Day(s) or more 10Male10For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNAWith HubNA2-