(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series【1-100 Pieces Per Package】

2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-mm pitch pin header terminal 2 row type. Allows for even higher precision installation.

[Features]
· Small, high-density mounting: A small, lightweight design enables high-density mounting.
· Also, the crimped slip case can be used by aligning connectors in a 2 mm grid.
· Product variation: In addition to dip types, there are SMT and crimp types, and thus a wide array of variations is provided.
· Stacking variation: When used board-to-board in combination with the A3B pin header, the distance between the boards can be set to 6 mm, or 5.2 mm when used in combination with the A3C pin header.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.

Part Number
A3-4PA-2SV(71)
A3-14PA-2SV(71)
A3-20DA-2SV(71)
A3-44DA-2DS(71)
A3-50DA-2DS(71)
A3A-4DA-2SV(71)
A3A-4PA-2SV(71)
A3A-8DA-2SV(71)
A3A-10DA-2SV(71)
A3A-10PA-2SV(71)
A3A-12PA-2SV(71)
A3A-14PA-2SV(71)
A3A-20DA-2SV(71)
A3A-28DA-2SV(71)
A3A-28PA-2SV(71)
A3A-44PA-2SV(71)
A3B-4D-2C
A3B-6D-2C
A3B-8D-2C
A3B-8PA-2DS(71)
A3B-10D-2C
A3B-12D-2C
A3B-14D-2C
A3B-18D-2C
A3B-20PA-2DS(71)
A3B-22PA-2DSA(71)
A3B-24D-2C
A3B-28D-2C
A3B-28PA-2DSA(71)
A3B-30PA-2DSA(71)
A3B-32PA-2DSA(71)
A3B-44D-2C
A3B-2630SCC
A3B-3236SCFC
A3C-2P-2DSA
A3C-4DA-2DSA(71)
A3C-6DA-2DSA(71)
A3C-8DA-2DSC(71)
A3C-10DA-2DSC(71)
A3C-12DA-2DSA(71)
A3C-14DA-2DSA(71)
A3C-14P-2DSA
A3C-16DA-2DSA(71)
A3C-24DA-2DSA(71)
A3C-24P-2DSA
A3C-50DA-2DSA(71)
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Special Notes

₹ 42.00

10 Piece(s) Available 5 Day(s) or more 10Male4For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNANANA2-

₹ 140.00

5 Piece(s) 5 Day(s) or more 10Male14For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNANANA2-

₹ 52.86

1 Piece(s) 5 Day(s) or more 10Female20Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNANANA2-

₹ 355.69

1 Piece(s) 5 Day(s) or more -Female44Board-to-Board1[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleNANANA2-

₹ 488.00

1 Piece(s) 5 Day(s) or more 10Female50Board-to-Board1[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleNANANA2-

₹ 100.61

5 Piece(s) Available 9 Day(s) or more 10Female4Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

₹ 42.00

10 Piece(s) Available 5 Day(s) or more 10Male4For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNAWith HubNA2-

₹ 30.00

5 Piece(s) 5 Day(s) or more 10Female8Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

₹ 97.14

5 Piece(s) 5 Day(s) or more 10Female10Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

₹ 117.14

5 Piece(s) 5 Day(s) or more 10Male10For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNAWith HubNA2-

₹ 64.29

5 Piece(s) 5 Day(s) or more 10Male12For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNAWith HubNA2-

₹ 82.00

5 Piece(s) Available 5 Day(s) or more 10Male14For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNAWith HubNA2-

₹ 75.00

5 Piece(s) Available 5 Day(s) or more 10Female20Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

₹ 74.29

1 Piece(s) 5 Day(s) or more 10Female28Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

₹ 124.00

2 Piece(s) Available 5 Day(s) or more 10Male28For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNAWith HubNA2-

₹ 241.42

1 Piece(s) 9 Day(s) or more 10Male44For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNAWith HubNA2-

₹ 27.14

10 Piece(s) 5 Day(s) or more -Female4Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 27.14

10 Piece(s) 5 Day(s) or more -Female6Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 27.14

10 Piece(s) 5 Day(s) or more -Female8Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 60.38

5 Piece(s) 5 Day(s) or more 10Male8For PCB1[Other] Circuit Board Mounting (DIP)AngleGoldPin HeaderNANANA2-

₹ 15.00

10 Piece(s) 5 Day(s) or more -Female10Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 17.00

10 Piece(s) Available 5 Day(s) or more -Female12Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 17.00

10 Piece(s) Available 5 Day(s) or more -Female14Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 19.00

10 Piece(s) Available 5 Day(s) or more 10Female18Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 128.57

5 Piece(s) 5 Day(s) or more 10Male20For PCB1[Other] Circuit Board Mounting (DIP)AngleGoldPin HeaderNANANA2-

₹ 81.00

5 Piece(s) Available 5 Day(s) or more 10Male22For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderNANANA2-

₹ 54.00

100 Piece(s) 5 Day(s) or more -Female24Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 60.49

5 Piece(s) 5 Day(s) or more 10Female28Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 82.00

5 Piece(s) Available 5 Day(s) or more 10Male28For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderNANANA2-

₹ 91.00

5 Piece(s) Available 5 Day(s) or more 10Male30For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderNANANA2-

₹ 85.00

4 Piece(s) Available 5 Day(s) or more 10Male32For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderNANANA2-

₹ 34.93

1 Piece(s) 5 Day(s) or more -Female44Cable Connection1CrimpStraightNASocketNANA30 to 26 / 36 to 322-

₹ 734.35

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more -Female-Cable Connection-Crimp-GoldTerminalNALoose terminal26–30NAShared with A4 Series.

₹ 14.37

100 Piece(s) 9 Day(s) or more -Female-Cable Connection-Crimp-GoldTerminalNASeries terminal32–36NAShared with A4 Series.

₹ 17.00

10 Piece(s) Available 5 Day(s) or more 10Male2For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderLow profile productNANA2-

₹ 66.00

5 Piece(s) Available 5 Day(s) or more -Female4Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

₹ 72.00

5 Piece(s) Available 5 Day(s) or more -Female6Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

₹ 78.00

5 Piece(s) Available 5 Day(s) or more -Female8Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 2mmNANA2-

₹ 83.00

5 Piece(s) 5 Day(s) or more -Female10Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 2mmNANA2-

₹ 86.00

5 Piece(s) Available 5 Day(s) or more -Female12Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

₹ 92.20

1 Piece(s) 5 Day(s) or more -Female14Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

₹ 140.00

5 Piece(s) 5 Day(s) or more 10Male14For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderLow profile productNANA2-

₹ 95.00

5 Piece(s) Available 5 Day(s) or more -Female16Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

₹ 111.00

5 Piece(s) Available 5 Day(s) or more -Female24Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

₹ 98.57

1 Piece(s) 5 Day(s) or more 10Male24For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderLow profile productNANA2-

₹ 777.88

5 Piece(s) 10 Day(s) or more -Female50Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C A3 Allowable Voltage(V) AC200
Cut sales NA Operating Temperature Range(°C) -55 to +85
X
whatsapp-qr whatsapp-icon