(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2 mm Pitch Pin Header (Terminal 1-Row Type), A4 Series

2 mm Pitch Pin Header (Terminal 1-Row Type), A4 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-mm pitch pin header terminal 1 row type. Allows for even higher precision installation.

[Features]
· Small, high-density mounting: A small, lightweight design enables high-density mounting.
· Also, the crimped slip case can be used by aligning connectors in a 2 mm grid.
· Product variation: In addition to DIP types, there are SMT and crimp types, and thus a wide array of variations is provided.
· Stacking variation: Can be set when used with board-to-board, in combination with A3B pin header and a 6 mm distance between boards, or in combination with A3C pin header and a space of 5.1 mm between boards.

Part Number
A4B-2S-2C
A4B-3S-2C
A4B-4PA-2DS(71)
A4B-4S-2C
A4B-6S-2C
A4B-10S-2C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact sex Number Of Pins Connector Type Wiring Method Connection direction Plating of part touching terminal Product Category Special Notes

₹ 87.00

10 Piece(s) Available 5 Day(s) or more -Female2Cable ConnectionCrimpStraightNo terminalSocketUses the same terminals as the A3 Series.

₹ 27.14

10 Piece(s) 5 Day(s) or more -Female3Cable ConnectionCrimpStraightNo terminalSocketUses the same terminals as the A3 Series.

₹ 17.32

5 Piece(s) 5 Day(s) or more -Male4For PCB[Other] Circuit Board Mounting (DIP)AngleGoldPin Header-

₹ 14.00

10 Piece(s) 5 Day(s) or more 10Female4Cable ConnectionCrimpStraightNo terminalSocketUses the same terminals as the A3 Series.

₹ 16.00

1 Piece(s) Available 5 Day(s) or more -Female6Cable ConnectionCrimpStraightNo terminalSocketUses the same terminals as the A3 Series.

₹ 27.14

10 Piece(s) 5 Day(s) or more 10Female10Cable ConnectionCrimpStraightNo terminalSocketUses the same terminals as the A3 Series.

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C A4 Rated Current(A) 1
Allowable Voltage(V) AC200 Contact Pitch(mm) 2 Operating Temperature Range(°C) -55 to +85
X
whatsapp-qr whatsapp-icon