(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Connector for direct board-to-cable connection with 2-mm pitch. By directly attaching the terminal insertion socket into the circuit board, the header cost can be minimized.
[Features]
・Minimizes header cost: using a dual insertion-removal socket and directly attached connector terminal harness, both circuit boards can have their separate functions used as-is, reducing the required number of headers for a dual terminal socket harness from 2 to 1.
・Small type/multi-pin: a wide range of small types with a number of pins.
・Circuit board mounting height: 4.3 mm (1 crimp attachment array), maximum pin number: 32 (2 crimp attachment arrays).
・Temporary circuit board fastening mechanism: Connector can be temporarily affixed to the circuit board in order to make insertion easier.
DF4 Series list
Board pre-fixed mechanism
Rating | Rated current (Note 1) | Crimp | Wire size | AWG 24: 3 A | Operating Temperature Range | -30 to 85°C (Note 2) |
---|---|---|---|---|---|---|
AWG 26: 2 A | Operating humidity range | 40 to 80% | ||||
AWG 28: 1 A | Storage temperature range | -10 to 60°C (Note 3) | ||||
Rated voltage | Crimp | 250 V AC | Storage humidity range | 40 to 70% (Note 3) |
Item | Standard | Conditions | |
---|---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC | |
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC for 1 min. | |
3. Crimping area resistance | 30 mΩ or less | Measure at 100 mA | |
4. Vibration resistance | No damage, cracks, or parts looseness. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours | |
5. Humidity resistance | Crimping area resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |
6. Temperature cycle | Crimping area resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles | |
7. Solder heat resistance | No melting of resin parts affecting performance. | Flow: 250°C for 10 seconds | Manual solder: Soldering iron temperature of 300°C for 3 seconds |
Note 1. The rated current may vary depending on the wire size used.
Note 2. This includes temperature increases caused by the flow of current.
Note 3. The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
Note 4. Information contained in this catalog represents general requirements for this product series.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimping plug | Insulator | Polyamide resin | Black | UL94V-0 |
Crimping contact for plug | Contacts | Brass | Tin plating | ― |
Single-row crimping plug
Single-row crimping plug dimensional drawing
Crimping contact dimensional drawing
Conductor Size (Stranded Wire Configuration) | Recommended Cable | Jacket Outer Diameter |
---|---|---|
AWG24 (11 cores / 0.16 mm) | UL1061 | ø0.75 to ø1.2 mm |
AWG26 (7 cores / 0.16 mm) | ||
AWG28 (7 cores / 0.127 mm) | UL1061/1007 |
Compatible cable (tin-plated annealed copper wire)
Type | Product No. | HRS No. | Compatible Contact |
---|---|---|---|
Applicator | AP105-DF4-2428P | CL901-4539-0 | DF4-2428PCF(05) |
Press main body | CM-105 | CL901-0005-4 | ― |
Manual crimping tools | DF4-TA2428HC | CL550-0173-6 | DF4-2428PC(05) |
Extraction tool | DF-C-PO(B) | CL550-0179-2 | DF4-2428PCF(05) |
Applicable crimping tool for crimping contacts
Double-row crimping plug
Double-row crimping plug dimensional drawing
Soldering precautions
Do not use solvents such as trichloroethane that may cause cable coating damage. Also avoid heated cleaning when using solvents.
Part Number |
---|
DF4-18DP-2C |
DF4-26DP-2C |
DF4-2428PC(05) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Features | Contact Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 20.00 | 10 Piece(s) | 5 Day(s) or more | 18 | - | Straight | No terminal | Double low plug | NA | 2 | ||
₹ 22.86 | 10 Piece(s) | 5 Day(s) or more | 26 | - | Straight | No terminal | Double low plug | NA | 2 | ||
₹ 7.14 | 25 Piece(s) | 5 Day(s) or more | - | Crimp | - | Tin | Terminal (AWG 28 to 24) | Loose terminal | NA |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Applicable pin/contact | Male | Connector Type | For PCB | Rated Current(A) | 3 |
Allowable Voltage(V) | AC250 | Specifications | Circuit Board Direct Attachment | Operating Temperature Range(°C) | -30 to +85 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy