(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A board-to-board connector for perpendicular connection. Equipped with 2 header heights to choose from, 2-stage sequence construction, and a large, inviting form.
[Features]
· Number of pins, header-side height: 2 types.
· 2 header types: low-back and high-back, are provided for variation in pin number when connecting to HDD, FDD, CD-ROM, and other units, as well as for variation in mating height.
· 2-stage sequence construction: the mating sequence has been constructed in 2 stages to protect the end unit.
·Fit guiding: With a ±1 mm self alignment, large guiding volume for easy mating, and guide ribs, mating is easily achieved.
▪ The SMT solder portion's lead co-planarity maintains a high precision of 0.1 mm max.
▪Miniaturization: Mounting area has been reduced by approx. 30% compared to prior half pitch connectors (1.27-mm pitch).
Part Number |
---|
FX5-20P-SH(71) |
FX5-80P-SH(71) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Pins |
---|---|---|---|---|---|---|
₹ 139.00 | 2 Piece(s) | Available | 5 Day(s) or more | 10 | 20 | |
₹ 218.00 | 2 Piece(s) | Available | 5 Day(s) or more | - | 80 |
Loading...
Connector series initials | D/E/F | D/E/F | FX | Contact sex | Male |
---|---|---|---|---|---|
Connector Type | Board-to-Board | Rated Current(A) | 0.5 | Allowable Voltage(V) | AC100 |
Wiring Method | Circuit Board Mounting (SMT) | Connection direction | Angle | Plating of part touching terminal | Gold |
Product Category | Low profile header | Features | With positioning boss | Contact Pitch(mm) | 1 |
Operating Temperature Range(°C) | -55 to +85 | Terminal pitch(mm) | 0.5 | Special Notes | Connector height: 6.5mm |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy