(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A thin, 1-mm pitch, board-to-cable/FPC/thin coaxial cable connector. Available in a wide array of variations for circuit boards and cables.
In-stock custom products cannot be returned or canceled. Thank you.
Select part number to Order Now/ Add to Cart
Japanese Only
DF19 Series list
Rating | Rated Current | AWG#28: 1 A AWG#30: 0.9 A AWG#32: 0.8 A AWG#36: 0.5 A FPC: 0.5 A Micro Coaxial Cable AWG#40: 0.3 A | Operating Temperature Range | -35 to 85°C (Note 1) | Storage temperature range | -10 to 60°C (Note 2) |
---|---|---|---|---|---|---|
Rated voltage | 100 V AC | Operating humidity range | 40 to 80% | Storage humidity range | 40 to 70% (Note 2) |
Item | Standard | Conditions |
---|---|---|
1. Insulation resistance | 500 M or more | Measure at 100 V DC. |
2. Withstand voltage | There shall be no flashover or dielectric breakdown | Energize at 300 V AC for 1 min. |
3. Contact resistance | 30 mΩ or less (FPC is 50 mΩ or less) | Measure at 100 mA |
4. Single unit insertion/extraction force | Min: 0.2 N (20 gf), Max: 3 N (300 gf) | Measure using a steel pin with a thickness of 0.2 ±0.005 |
5. Vibration resistance | There shall be no discontinuity for 1 μs or greater | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours |
6. Humidity resistance | Contact resistance: standard value or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40 ±2°C and humidity 90 to 95% for 96 hours |
7. Temperature cycle | Contact resistance: standard value or less, Insulation resistance: 500 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles |
8. Durability (Mating / Un-mating) | Contact resistance: standard value or less | 30 mating / un-mating cycles |
9. Solder heat resistance | No melting of resin parts affecting performance | Reflow: At the recommended temperature profile, Manual soldering - Soldering iron temperature: 300°C for 3 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use.
The operating temperature range and humidity range covers non-conducting condition of installed connectors in storage, shipment or during transportation.
Product | Part Name | Materials | Color/Finish | UL Standard |
---|---|---|---|---|
Pin header | Insulator | Polyamide resin | Black or beige | UL94V-0 |
Contacts | Phosphor bronze | Selective gold plating | - | |
Outer shell | Phosphor bronze | Partial tin plating or tin-copper plating | - | |
Crimp case | Insulator | Polyamide resin | Beige | UL94V-0 |
Outer shell | Stainless steel | Tin-copper plating | - | |
Crimp contacts for sockets | Contacts | Phosphor bronze | Gold plating | - |
FPC socket | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Phosphor bronze | Selective gold plating | - | |
Grounding board for FPC | Outer shell | Stainless steel | Tin-copper plating | - |
Micro coaxial socket | Insulator | LCP resin | Beige | UL94V-0 |
Contacts | Phosphor bronze | Selective gold plating | - | |
Outer shell | Phosphor bronze | Tin plating | - | |
Grounding plate for micro coaxial cable | Outer shell | Phosphor bronze | Tin plating | - |
Available with top-board type, offset type, reverse offset type, and vertical mounting type headers, allowing use in a wide variety of setups.
Top-board type
Offset type
Reverse offset type
Vertical mounting type
Each header includes 3 compatible types of socket (cable type, FPC type, micro coaxial type), providing more options for wire connections.
For FPC connections
For cable connections
For micro coaxial cable connections
Cable, micro coaxial cable type: 1.5‑mm thickness (max. 1.6 mm) FPC type: Thin type design with a maximum thickness of just 1.7 mm.
Cable connections
FPC connections
The outer dimensions of all sockets (cable type, FPC type, micro coaxial cable type) are the same
The outer dimensions of the 3 socket types have been made uniform, allowing use in a wide variety of setups.
Can be used for cell phones, LCD equipment, DVC, DSC, PDA, camera modules and other small devices.
1. Recommended temperature profile
Recommended temperature profile
2. Recommended manual solder conditions
Soldering iron temperature: 290°C ±10°C, Soldering time: within 3 seconds
3. Recommended screen thickness
0.15 mm
4. Board warpage
Max 0.03 mm in the connector center area, based on both connector edges
5. Cleaning conditions
Refer to "Wire-to-Board Connector Use Handbook"
6. Termination conditions
Refer to "Wire-to-Board Connector Use Handbook."
Because the crimped contacts are extremely small, crimping should be performed carefully while referring to the "Crimping Condition Sheet" and "Crimping Quality Standards"
7. Precautions
Be aware that twisting excessively during mating / un-mating may result in breakage
8. Handling
Refer to "Wire-to-Board Connector Use Handbook"
Part Number |
---|
DF19-14S-1C |
DF19-20S-1C |
DF19G-14S-1C(05) |
DF19G-20S-1C(05) |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number Of Pins | Features |
---|---|---|---|---|---|---|---|---|
₹ 24.29 | 10 Piece(s) | 5 Day(s) or more | - | 14 | NA | |||
₹ 1,619.36 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | - | 20 | NA | ||
₹ 62.86 | 5 Piece(s) | 5 Day(s) or more | 10 | 14 | With outer shell (EMI compatible) | |||
₹ 4,075.85 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | - | 20 | With outer shell (EMI compatible) |
Part Number |
---|
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Applicable pin/contact | Female | Connector Type | Cable Connection | Rated Current(A) | 1 |
Allowable Voltage(V) | AC100 | Wiring Method | Crimp | Connection direction | Straight |
Plating of part touching terminal | No terminal | Product Category | Socket | Specifications | For Crimping |
Conforming wire size(AWG) | NA | Contact Pitch(mm) | 1 | Operating Temperature Range(°C) | -35 to +85 |
Terminal pitch(mm) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy